1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Ceramic Fiber (Shaft Diameter ø3 mm Series)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 363-02003
  • 363-02005
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 382.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bristle tips win the day. Introducing a brush that is optimal from deburring to finishing detail sections, small diameter bottom surfaces, grooves, etc.
· A revolutionary brush using the latest ceramic fiber grinding stone and not an abrasive grain.
· The shaft diameter is unified to ø3 mm. The tip diameter changes at ø0.5 mm increments.

 
Part Number
363-02001
363-02002
363-02003
363-02004
363-02005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip diameter
(mm)

฿ 382.45

KUB CERAMIC FIBER 5 Piece(s) 8 Day(s) 1

฿ 472.39

KUB CERAMIC FIBER 5 Piece(s) 8 Day(s) 1.5

฿ 627.81

KUB CERAMIC FIBER 5 Piece(s) 8 Day(s) 2

฿ 847.35

KUB CERAMIC FIBER 5 Piece(s) 8 Day(s) 2.5

฿ 1,036.96

KUB CERAMIC FIBER 5 Piece(s) 11 Day(s) 3

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type End Brush Brush Long(mm) 15
Overall length(mm) 52 Maximum allowable rotation speed(rpm) 15,000