1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Brush (Brass Wire)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 203.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The softest contact of metal wire materials.
[Applications]
· Suited for finishing and deburring copper alloys and brass materials.

 
Part Number
163-03006
163-10009
185-12005
185-12105
185-22005
185-31005
185-32005
211-01002
211-01202
211-01302
211-01402
211-01502
211-01602
211-01702
211-01802
285-22005
363-00222
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Dimension d
(mm)

฿ 203.00

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brush⌀60.185215,000ø5

฿ 281.61

KUB BRUSHES 5 Piece(s) 11 Day(s) End Brush⌀100.1125810,000ø8

฿ 485.00

KUB BRUSHES 5 Piece(s) 3 Day(s) Wheel Brush⌀200.1243.515,000ø10

฿ 215.09

KUB BRUSHES 5 Piece(s) 8 Day(s) Wheel Brush⌀230.1243.515,000ø10

฿ 227.19

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brush⌀160.185310,000ø10

฿ 285.68

KUB BRUSHES 5 Piece(s) 11 Day(s) Bevel Type Brush⌀150.144610,000ø9.5

฿ 311.85

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀250.175010,000ø15

฿ 287.66

KUB BRUSHES 5 Piece(s) 8 Day(s) Umbrella-shaped brush⌀80.185210,000ø5

฿ 287.66

KUB BRUSHES 5 Piece(s) 8 Day(s) Umbrella-shaped brush⌀100.185210,000ø5

฿ 421.55

KUB BRUSHES 5 Piece(s) 11 Day(s) Umbrella-shaped brush⌀120.15125810,000ø8

฿ 421.55

KUB BRUSHES 5 Piece(s) 8 Day(s) Umbrella-shaped brush⌀150.15125810,000ø8

฿ 275.56

KUB BRUSHES 5 Piece(s) 8 Day(s) Flower Type Brush⌀80.144810,000ø5

฿ 275.56

KUB BRUSHES 5 Piece(s) 11 Day(s) Flower Type Brush⌀100.144810,000ø5

฿ 386.32

KUB BRUSHES 5 Piece(s) 11 Day(s) Flower Type Brush⌀120.1565210,000ø8

฿ 386.32

KUB BRUSHES 5 Piece(s) 8 Day(s) Flower Type Brush⌀150.1565210,000ø8

฿ 311.85

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brushø8.50.155010,000ø7.2

฿ 263.47

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brushø3.50.155215,000ø3

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3