1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Brush (Stainless Steel Wires)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 203.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Strong against acid, alkali and heat, with little rust occurrence or breakage, maintaining stable strength.
[Applications]
· Suited for deburring and polishing general steel, stainless steel and aluminum products.

 
Part Number
163-03008
163-10011
185-12007
185-12107
185-22007
185-31007
185-32007
211-01004
211-01204
211-01304
211-01404
211-01504
211-01604
211-01704
211-01804
285-22007
363-00223
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Dimension d
(mm)

฿ 203.00

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brush⌀60.185215,000ø5

฿ 281.61

KUB BRUSHES 5 Piece(s) 11 Day(s) End Brush⌀100.1125810,000ø8

฿ 215.09

KUB BRUSHES 5 Piece(s) 11 Day(s) Wheel Brush⌀200.1243.515,000ø10

฿ 215.09

KUB BRUSHES 5 Piece(s) 8 Day(s) Wheel Brush⌀230.1243.515,000ø10

฿ 227.19

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brush⌀160.185310,000ø10

฿ 285.68

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀150.144610,000ø9.5

฿ 311.85

KUB BRUSHES 5 Piece(s) 11 Day(s) Bevel Type Brush⌀250.175010,000ø15

฿ 287.66

KUB BRUSHES 5 Piece(s) 8 Day(s) Umbrella-shaped brush⌀80.185210,000ø5

฿ 287.66

KUB BRUSHES 5 Piece(s) 8 Day(s) Umbrella-shaped brush⌀100.185210,000ø5

฿ 421.55

KUB BRUSHES 5 Piece(s) 8 Day(s) Umbrella-shaped brush⌀120.12125810,000ø8

฿ 421.55

KUB BRUSHES 5 Piece(s) 8 Day(s) Umbrella-shaped brush⌀150.12125810,000ø8

฿ 275.56

KUB BRUSHES 5 Piece(s) 8 Day(s) Flower Type Brush⌀80.144810,000ø5

฿ 275.56

KUB BRUSHES 5 Piece(s) 11 Day(s) Flower Type Brush⌀100.144810,000ø5

฿ 386.32

KUB BRUSHES 5 Piece(s) 8 Day(s) Flower Type Brush⌀120.1265210,000ø8

฿ 386.32

KUB BRUSHES 5 Piece(s) 8 Day(s) Flower Type Brush⌀150.1265210,000ø8

฿ 311.85

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brushø8.50.155010,000ø7.2

฿ 263.47

KUB BRUSHES 5 Piece(s) 11 Day(s) End Brushø3.50.155215,000ø3

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3