1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Brush (Hard Steel Wire)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 209.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hardness is maintained by cold-rolling.
[Applications]
· Suited for deburring, rust removal, scale removal, paint peeling, etc.

 
Part Number
163-03007
163-10010
185-12006
185-12106
185-18206
185-19857
185-22006
185-31006
185-32006
211-01003
211-01203
211-01303
211-01403
211-01503
211-01603
211-01703
211-01803
285-22006
363-00221
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Dimension d
(mm)

฿ 209.05

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brush⌀60.185215,000ø5

฿ 287.66

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brush⌀100.1125810,000ø8

฿ 227.19

KUB BRUSHES 5 Piece(s) 11 Day(s) Wheel Brush⌀200.1243.515,000ø10

฿ 227.19

KUB BRUSHES 5 Piece(s) 8 Day(s) Wheel Brush⌀230.1243.515,000ø10

฿ 444.19

KUB BRUSHES 5 Piece(s) 11 Day(s) Wheel Brush⌀250.155 (2P) (Thick)4610,000ø10

฿ 592.39

KUB BRUSHES 5 Piece(s) 11 Day(s) Wheel Brush⌀250.158 (3P) (Ultra-thick)4810,000ø10

฿ 239.28

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brush⌀160.185310,000ø10

฿ 317.89

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀150.144610,000ø9.5

฿ 329.99

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀250.175010,000ø15

฿ 285.68

KUB BRUSHES 5 Piece(s) 8 Day(s) Umbrella-shaped brush⌀80.185210,000ø5

฿ 285.68

KUB BRUSHES 5 Piece(s) 8 Day(s) Umbrella-shaped brush⌀100.185210,000ø5

฿ 444.19

KUB BRUSHES 5 Piece(s) 8 Day(s) Umbrella-shaped brush⌀120.12125810,000ø8

฿ 444.19

KUB BRUSHES 5 Piece(s) 8 Day(s) Umbrella-shaped brush⌀150.12125810,000ø8

฿ 281.61

KUB BRUSHES 5 Piece(s) 8 Day(s) Flower Type Brush⌀80.144810,000ø5

฿ 281.61

KUB BRUSHES 5 Piece(s) 11 Day(s) Flower Type Brush⌀100.144810,000ø5

฿ 421.55

KUB BRUSHES 5 Piece(s) 8 Day(s) Flower Type Brush⌀120.1265210,000ø8

฿ 421.55

KUB BRUSHES 5 Piece(s) 8 Day(s) Flower Type Brush⌀150.1265210,000ø8

฿ 311.85

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brushø8.50.155010,000ø7.2

฿ 263.47

KUB BRUSHES 5 Piece(s) 11 Day(s) End Brushø3.50.155215,000ø3

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3