(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A flexible and elastic nylon brush, with excellent durability, containing diamond abrasive grains.
· Optimal for polishing ceramics and ultra-hard metals and for finishing polishing non-metals or non-ferrous metals.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Outer Diameter (mm) | Wire diameter (mm) | Brush Long (mm) | Overall length (mm) | Maximum allowable rotation speed (rpm) | Dimension d (mm) | Particle size (#) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 731.23 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | End Brush | ⌀6 | 0.25 | 8 | 52 | 15,000 | ø5 | D400 | ||
฿ 731.23 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | End Brush | ⌀6 | 0.25 | 8 | 52 | 15,000 | ø5 | D600 | ||
฿ 731.23 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | End Brush | ⌀6 | 0.25 | 8 | 52 | 15,000 | ø5 | D800 | ||
฿ 1,304.77 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | End Brush | ⌀10 | 0.25 | 12 | 58 | 10,000 | ø8 | D600 | ||
฿ 1,100.19 | KUB BRUSHES | 1 Piece(s) | 11 Day(s) | Wheel Brush | ⌀23 | 0.25 | 2 | 43.5 | 15,000 | ø10 | D400 | ||
฿ 1,100.19 | KUB BRUSHES | 1 Piece(s) | 11 Day(s) | Wheel Brush | ⌀23 | 0.25 | 2 | 43.5 | 15,000 | ø10 | D600 | ||
฿ 1,100.19 | KUB BRUSHES | 1 Piece(s) | 11 Day(s) | Wheel Brush | ⌀23 | 0.25 | 2 | 43.5 | 15,000 | ø10 | D800 | ||
฿ 1,100.19 | KUB BRUSHES | 1 Piece(s) | 11 Day(s) | Wheel Brush | ⌀25 | 0.25 | 2 | 43.5 | 15,000 | ø10 | D400 | ||
฿ 1,100.19 | KUB BRUSHES | 1 Piece(s) | 11 Day(s) | Wheel Brush | ⌀25 | 0.25 | 2 | 43.5 | 15,000 | ø10 | D600 | ||
฿ 1,100.19 | KUB BRUSHES | 1 Piece(s) | 11 Day(s) | Wheel Brush | ⌀25 | 0.25 | 2 | 43.5 | 15,000 | ø10 | D800 | ||
฿ 1,100.19 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Wheel Brush | ⌀20 | 0.25 | 2 | 43.5 | 15,000 | ø10 | D400 | ||
฿ 1,100.19 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Wheel Brush | ⌀20 | 0.25 | 2 | 43.5 | 15,000 | ø10 | D600 | ||
฿ 1,100.19 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Wheel Brush | ⌀20 | 0.25 | 2 | 43.5 | 15,000 | ø10 | D800 | ||
฿ 1,350.58 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Cup Type Brush | ø14 | 0.25 | 8 | 53 | 10,000 | ø10 | D400 | ||
฿ 1,350.58 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Cup Type Brush | ø14 | 0.25 | 8 | 53 | 10,000 | ø10 | D600 | ||
฿ 1,350.58 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Cup Type Brush | ø14 | 0.25 | 8 | 53 | 10,000 | ø10 | D800 | ||
฿ 916.96 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Bevel Type Brush | ⌀15 | 0.25 | 4 | 46 | 10,000 | ø9.5 | D400 | ||
฿ 916.96 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Bevel Type Brush | ⌀15 | 0.25 | 4 | 46 | 10,000 | ø9.5 | D600 | ||
฿ 916.96 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Bevel Type Brush | ⌀15 | 0.25 | 4 | 46 | 10,000 | ø9.5 | D800 | ||
฿ 916.96 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Bevel Type Brush | ⌀25 | 0.25 | 7 | 50 | 10,000 | ø15 | D400 | ||
฿ 916.96 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Bevel Type Brush | ⌀25 | 0.25 | 7 | 50 | 10,000 | ø15 | D600 | ||
฿ 916.96 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Bevel Type Brush | ⌀25 | 0.25 | 7 | 50 | 10,000 | ø15 | D800 | ||
฿ 537.68 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Cup Type Brush | ø7.2 | 0.25 | 5 | 50 | 10,000 | ø7.2 | D400 | ||
฿ 537.68 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Cup Type Brush | ø7.2 | 0.25 | 5 | 50 | 10,000 | ø7.2 | D600 | ||
฿ 537.68 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | Cup Type Brush | ø7.2 | 0.25 | 5 | 50 | 10,000 | ø7.2 | D800 | ||
฿ 332.13 | KUB BRUSHES | 5 Piece(s) | 11 Day(s) | End Brush | ø3 | 0.3 | 5 | 52 | 15,000 | ø3 | D400 | ||
฿ 332.13 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | End Brush | ø3 | 0.25 | 5 | 52 | 15,000 | ø3 | D600 | ||
฿ 332.13 | KUB BRUSHES | 1 Piece(s) | 8 Day(s) | End Brush | ø3 | 0.25 | 5 | 52 | 15,000 | ø3 | D800 |
Loading...
Shaft Diameter(mm) | 3 |
---|
How can we improve?
How can we improve?