1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Brush Containing Abrasive Grain

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 185-14103
  • 185-32100
  • 185-23103
  • 163-04103
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 275.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A flexible and elastic nylon brush, with excellent durability, containing abrasive grains (*Silicon carbide or aluminum oxide).
· Suited for deburring, rust removal and polishing metal, plastic, rubber, etc.

 
Part Number
163-04103
163-04104
163-04105
185-11912
185-14003
185-14004
185-14005
185-14103
185-14104
185-14105
185-14206
185-14207
185-14208
185-23103
185-23104
185-23105
185-31100
185-31101
185-31102
185-32100
185-32101
185-32102
285-23103
285-23104
285-23105
363-00240
363-00241
363-00242
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Brush Long
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Dimension d
(mm)
Particle size
(#)

฿ 281.61

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brush⌀685215,000ø5C180

฿ 281.61

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brush⌀685215,000ø5C240

฿ 281.61

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brush⌀685215,000ø5C320

฿ 287.66

KUB BRUSHES 5 Piece(s) 16 Day(s) Wheel Brushø17243.515,000ø8.5C320

฿ 281.61

KUB BRUSHES 5 Piece(s) 11 Day(s) Wheel Brush⌀20243.515,000ø10C180

฿ 281.61

KUB BRUSHES 5 Piece(s) 8 Day(s) Wheel Brush⌀20243.515,000ø10C240

฿ 281.61

KUB BRUSHES 5 Piece(s) 8 Day(s) Wheel Brush⌀20243.515,000ø10C320

฿ 281.61

KUB BRUSHES 5 Piece(s) 8 Day(s) Wheel Brush⌀23243.515,000ø10C180

฿ 281.61

KUB BRUSHES 5 Piece(s) 8 Day(s) Wheel Brush⌀23243.515,000ø10C240

฿ 281.61

KUB BRUSHES 5 Piece(s) 8 Day(s) Wheel Brush⌀23243.515,000ø10C320

฿ 281.61

KUB BRUSHES 5 Piece(s) 11 Day(s) Wheel Brush⌀25243.515,000ø10C180

฿ 281.61

KUB BRUSHES 5 Piece(s) 11 Day(s) Wheel Brush⌀25243.515,000ø10C240

฿ 281.61

KUB BRUSHES 5 Piece(s) 11 Day(s) Wheel Brush⌀25243.515,000ø10C320

฿ 329.99

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brushø1485310,000ø10C180

฿ 329.99

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brushø1485310,000ø10C240

฿ 329.99

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brushø1485310,000ø10C320

฿ 317.89

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀1544610,000ø9.5C180

฿ 317.89

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀1544610,000ø9.5C240

฿ 317.89

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀1544610,000ø9.5C320

฿ 332.13

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀2575010,000ø15C180

฿ 332.13

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀2575010,000ø15C240

฿ 332.13

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀2575010,000ø15C320

฿ 332.13

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brushø7.255010,000ø7.2C180

฿ 332.13

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brushø7.255010,000ø7.2C240

฿ 332.13

KUB BRUSHES 5 Piece(s) 11 Day(s) Cup Type Brushø7.255010,000ø7.2C320

฿ 275.56

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brushø355215,000ø3C180

฿ 275.56

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brushø355215,000ø3C240

฿ 275.56

KUB BRUSHES 5 Piece(s) 11 Day(s) End Brushø355215,000ø3C320

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Wire diameter(mm) 0.3