1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical / Plant Fiber Brush (Tampico [Plant Fiber])

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 185-12111
  • 185-32011
  • 185-22011
  • 163-03010
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 160.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Plant fiber brush using Mexican tampico hemp
·It has flexibility, strong elasticity and water absorbency, and the bristle material restoring force is strong to maintain even contact
[Applications]
·Suitable for cleaning, washing and polishing all materials including glass, ceramics and wooden products

 
Part Number
163-03010
185-22011
363-00211
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Brush Long
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Dimension d
(mm)

฿ 160.67

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brush⌀685215,000ø5

฿ 178.81

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brushø1485310,000ø10

฿ 239.28

KUB BRUSHES 5 Piece(s) 11 Day(s) End Brushø355215,000ø3

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3