1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chemical/Plant Fiber Brush (Heat-Resistant Fiber [Aramid])

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 185-12118
  • 185-32014
  • 185-22014
  • 163-03025
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 285.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Superior heat resistance with a 430°C melting point and a 250°C continuous operating limit temperature.
[Applications]
· Optimal for removing scales and adhesions from high temperature portions.

 
Part Number
163-03025
163-10200
185-12018
185-12118
185-12198
185-22014
185-31014
185-32014
285-22014
363-00213
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Brush Long
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Dimension d
(mm)

฿ 360.22

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brush⌀685215,000ø5

฿ 498.97

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brush⌀10125810,000ø8

฿ 374.71

KUB BRUSHES 5 Piece(s) 8 Day(s) Wheel Brush⌀20243.515,000ø10

฿ 374.71

KUB BRUSHES 5 Piece(s) 8 Day(s) Wheel Brush⌀23243.515,000ø10

฿ 374.71

KUB BRUSHES 5 Piece(s) 8 Day(s) Wheel Brush⌀25243.515,000ø10

฿ 386.32

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brushø1485310,000ø10

฿ 374.71

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀1544610,000ø9.5

฿ 386.32

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀2575010,000ø15

฿ 386.32

KUB BRUSHES 5 Piece(s) 11 Day(s) Cup Type Brushø7.255010,000ø7.2

฿ 285.68

KUB BRUSHES 5 Piece(s) 8 Day(s) End Brushø355215,000ø3

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Wire diameter(mm) 0.2