1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chemical/Plant Fiber Brush (Nylon)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 185-12103
  • 185-32003
  • 185-22003
  • 163-03003
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 154.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent chemical resistance, abrasion resistance, elasticity and flexibility.
[Applications]
· Suited for cleaning and washing general steel, stainless steel, copper, brass, aluminum, ceramics, glass, etc.

 
Part Number
163-03003
163-10006
185-11807
185-12003
185-12103
185-12183
185-18219
185-19846
185-22003
185-31003
185-32003
285-22003
363-00202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Brush Long
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Dimension d
(mm)

฿ 154.62

KUB BRUSHES 5 Piece(s) 11 Day(s) End Brush⌀685215,000ø5

฿ 257.42

KUB BRUSHES 5 Piece(s) 11 Day(s) End Brush⌀10125810,000ø8

฿ 178.81

KUB BRUSHES 5 Piece(s) 3 Day(s) Wheel Brush⌀13243.515,000ø6.5

฿ 447.00

KUB BRUSHES 5 Piece(s) 3 Day(s) Wheel Brush⌀20243.515,000ø10

฿ 447.00

KUB BRUSHES 5 Piece(s) 11 Day(s) Wheel Brush⌀23243.515,000ø10

฿ 447.00

KUB BRUSHES 5 Piece(s) 11 Day(s) Wheel Brush⌀25243.515,000ø10

฿ 233.23

KUB BRUSHES 5 Piece(s) 3 Day(s) Wheel Brush⌀255 (2P) (Thick)4610,000ø10

฿ 444.19

KUB BRUSHES 5 Piece(s) 16 Day(s) Wheel Brush⌀258 (3P) (Ultra-thick)4810,000ø10

฿ 178.81

KUB BRUSHES 5 Piece(s) 8 Day(s) Cup Type Brushø1485310,000ø10

฿ 285.68

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀1544610,000ø9.5

฿ 285.68

KUB BRUSHES 5 Piece(s) 8 Day(s) Bevel Type Brush⌀2575010,000ø15

฿ 233.23

KUB BRUSHES 5 Piece(s) 11 Day(s) Cup Type Brushø7.255010,000ø7.2

฿ 239.28

KUB BRUSHES 5 Piece(s) 11 Day(s) End Brushø355215,000ø3

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Wire diameter(mm) 0.2