(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The most flexible, with supple and soft touch.
[Applications]
· The bristle material is high density and optimal for cleaning and final finishing polishing.
Part Number |
---|
163-03011 |
185-11903 |
185-18209 |
185-19842 |
185-31009 |
185-32009 |
285-00103 |
285-00123 |
285-00143 |
285-00173 |
285-22009 |
363-00208 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Outer Diameter (mm) | Brush Long (mm) | Overall length (mm) | Maximum allowable rotation speed (rpm) | Dimension d (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 160.67 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | End Brush | ⌀6 | 8 | 52 | 15,000 | ø5 | ||
฿ 172.76 | KUB BRUSHES | 5 Piece(s) | 11 Day(s) | Wheel Brush | ø17 | 2 | 43.5 | 15,000 | ø8.5 | ||
฿ 233.23 | KUB BRUSHES | 5 Piece(s) | 11 Day(s) | Wheel Brush | ⌀25 | 5 (2P) (Thick) | 46 | 10,000 | ø10 | ||
฿ 444.19 | KUB BRUSHES | 5 Piece(s) | 11 Day(s) | Wheel Brush | ⌀25 | 8 (3P) (Ultra-thick) | 48 | 10,000 | ø10 | ||
฿ 293.70 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | Bevel Type Brush | ⌀15 | 4 | 46 | 10,000 | ø9.5 | ||
฿ 293.70 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | Bevel Type Brush | ⌀25 | 7 | 50 | 10,000 | ø15 | ||
฿ 172.76 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | Wheel Brush | ⌀20 | 2 | 43.5 | 15,000 | ø10 | ||
฿ 172.76 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | Wheel Brush | ⌀23 | 2 | 43.5 | 15,000 | ø10 | ||
฿ 172.76 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | Wheel Brush | ⌀25 | 2 | 43.5 | 15,000 | ø10 | ||
฿ 178.81 | KUB BRUSHES | 5 Piece(s) | 11 Day(s) | Cup Type Brush | ø14 | 8 | 53 | 10,000 | ø10 | ||
฿ 233.23 | KUB BRUSHES | 5 Piece(s) | 11 Day(s) | Cup Type Brush | ø7.2 | 5 | 50 | 10,000 | ø7.2 | ||
฿ 239.28 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | End Brush | ø3.5 | 5 | 52 | 15,000 | ø3 |
Loading...
Shaft Diameter(mm) | 3 |
---|
How can we improve?
How can we improve?