(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foldable Multi-Saw

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Do not use or keep near fire.

Specifications of 60027

  • Product Type
    Single blade saw
  • Product Specifications
    Folding Type
  • Material, blade
    Steel
  • Material, handle
    ABS Resin
  • Blade Length(mm)
    200 to 229
  • Overall Length(mm)
    500 to 599
  • Inner capacity
    1
Part Number
60027
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 721.76

SAW SERIES 1 Piece(s) Quote 1

Basic Specifications

Product Description

[Features]
· Can be used to cut household bulky refuse into small pieces for disposal as non-burnable garbage.
· High carbon steel is used for the cutter part.
[Applications]
· For cutting bulky refuse

Specifications of 60027

  • Product Type
    Single blade saw
  • Product Specifications
    Folding Type
  • Material, blade
    Steel
  • Material, handle
    ABS Resin
  • Blade Length(mm)
    200 to 229
  • Overall Length(mm)
    500 to 599
  • Inner capacity
    1
Part Number
60027
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 721.76

SAW SERIES 1 Piece(s) Quote 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1