1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

File For Contest (Certification) SP Series

VLB FILES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,445.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-high precision machining in micron units required for skills contests.
· Does not rust easily and maintains an ideal state even for test work involving aggressive rasping and under severe conditions.

Part Number
LP1163-10-00-SP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,445.21

VLB FILES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Precision File Product Model Iron Type Nominal Dimension L 250 mm
Roughness of the Grain (Precision File) #00 Single / Set Product Single Item Shape Flat
Width x Thickness(mm) 25.3 × 6.3 No. of grains per cm(ridges/cm) 12 Mass(g) 308

Please check the type/dimensions/specifications of the part LP1163-10-00-SP in the File For Contest (Certification) SP Series series.