Safety Shoes S2161

Caution
Product Description
Wide range of sizes with slip-resistant function makes it easy to choose.
[Features]
· JSAA Class A-certified product.
· Mesh material is used for the upper for excellent breathability.
· Reflective piping.
· Midsole with excellent cushioning properties, non-slip sole resistant to water and oil.
· Non-slip specification.
[Applications]
· Ideal for construction and civil engineering work.
· Ideal for construction machinery and crane operation work.
Safety Shoes Specifications

Black Image

Navy Image

White Image
Color Variations
- Black
- Navy
- White
Materials Used
- Upper: Synthetic leather
- Midsole: EVA
- Outsole: Synthetic rubber (oil-resistant rubber)
- Toe box: Resin box
Weight
- Approx. 400 g for standard 26.0 cm (one foot)
Width
- 3E
Other
- *Color of actual product may vary from the color that appears on the monitor.
- *May deviate slightly from the actual size.