(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
90019-011-L |
90019-011-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Quantity |
---|---|---|---|---|---|---|---|
฿ 886.98 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | 59 to 61 cm | 1 pc. | ||
฿ 886.98 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | 57 to 59 cm | 1 pc. |
[Features]
・ One of best selling that always stays popular with an excellent approval rating. It is a series that can be called the basic form of working design that all workers fell in love with. A valuable wear combining both durability and soft comfort.
Part Number |
---|
90019-011-L |
90019-011-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Quantity |
---|---|---|---|---|---|---|---|
฿ 886.98 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | 59 to 61 cm | 1 pc. | ||
฿ 886.98 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | 57 to 59 cm | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?