(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

High-Visibility Long-Sleeve Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,767.43 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
86704-045-4L
86704-045-5L
86704-045-EL
86704-045-L
86704-045-LL
86704-045-M
86704-045-S
86704-076-4L
86704-076-5L
86704-076-EL
86704-076-L
86704-076-LL
86704-076-M
86704-076-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

฿ 2,105.14

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 55 126 62.5 Yellow 78 60 4L 1 pc.

฿ 2,105.14

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 57 130 62.5 Yellow 81 60 5L 1 pc.

฿ 1,827.73

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 53 122 62.5 Yellow 78 59 EL 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 49 114 59.5 Yellow 75 57 L 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 51 118 61.5 Yellow 78 59 LL 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 47 110 57.5 Yellow 73 55 M 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 45 106 55.5 Yellow 71 53 S 1 pc.

฿ 2,105.14

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 55 126 62.5 Orange 78 60 4L 1 pc.

฿ 2,105.14

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 57 130 62.5 Orange 81 60 5L 1 pc.

฿ 1,827.73

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 53 122 62.5 Orange 78 59 EL 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 49 114 59.5 Orange 75 57 L 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 51 118 61.5 Orange 78 59 LL 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 47 110 57.5 Orange 73 55 M 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 45 106 55.5 Orange 71 53 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    95% polyester, 5% cotton
  • Pocket
    Holds a field notebook
  • Functionality
    Antibacterial, deodorizing
  • Material
    Lining: cotton summer twill
  • Quantity
    1 pc.

Product Description

High visibility safety clothes using fluorescent material and retroreflective tape.
· Clothing created with the safety of the wearer in mind, with increased visibility for working at night or twilight.
[Features]
· Retroreflective tape
· When reflecting
· Name on back
· Inner pocket
· Left chest pocket with fastener
· Decorative accent on the fly front
· Deodorizing and antibacterial tape

Part Number
86704-045-4L
86704-045-5L
86704-045-EL
86704-045-L
86704-045-LL
86704-045-M
86704-045-S
86704-076-4L
86704-076-5L
86704-076-EL
86704-076-L
86704-076-LL
86704-076-M
86704-076-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

฿ 2,105.14

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 55 126 62.5 Yellow 78 60 4L 1 pc.

฿ 2,105.14

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 57 130 62.5 Yellow 81 60 5L 1 pc.

฿ 1,827.73

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 53 122 62.5 Yellow 78 59 EL 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 49 114 59.5 Yellow 75 57 L 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 51 118 61.5 Yellow 78 59 LL 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 47 110 57.5 Yellow 73 55 M 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Yellow 45 106 55.5 Yellow 71 53 S 1 pc.

฿ 2,105.14

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 55 126 62.5 Orange 78 60 4L 1 pc.

฿ 2,105.14

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 57 130 62.5 Orange 81 60 5L 1 pc.

฿ 1,827.73

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 53 122 62.5 Orange 78 59 EL 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 49 114 59.5 Orange 75 57 L 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 51 118 61.5 Orange 78 59 LL 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 47 110 57.5 Orange 73 55 M 1 pc.

฿ 1,767.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Orange 45 106 55.5 Orange 71 53 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1