(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Eco-Friendly Anti-Static Winter Blouson (With Hood)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,474.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48410-011-4L
48410-011-5L
48410-011-EL
48410-011-L
48410-011-LL
48410-011-M
48410-062-4L
48410-062-5L
48410-062-EL
48410-062-L
48410-062-LL
48410-062-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 64 Navy 75 4L 1 pc.

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 64 153 64 Navy 75 5L 1 pc.

฿ 3,534.36

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 62 Navy 73 EL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 59 Navy 70 L 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 58 135 60 Navy 73 LL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 58 Navy 67 M 1 pc.

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 64 Smoke green 75 4L 1 pc.

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 64 153 64 Smoke green 75 5L 1 pc.

฿ 3,534.36

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 62 Smoke green 73 EL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 59 Smoke green 70 L 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 60 Smoke green 73 LL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 58 Smoke green 67 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Fabric: 100% polyester, Lining: anti-static taffeta / 120 g of quilted anti-static insulation
  • Functionality
    Water-repellent finish, holds a field notebook and removable hood
  • Material
    ECOPET twill
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Eco-friendly and cold-resistant with safety measures: anti-static + reflective tape .
[Features]
· Introducing new anti-static cold-resistant wear for the winter in the multi-function triple value series.
· The reflective tape further increases nighttime visibility.
· Dependable support for safe work.
· Hood adjuster
· Jersey collar specification
· Torso lining (quilted design)
· Functional pocket on left sleeve (pen holder)
· Inner pocket
· Cuff adjuster
· Reflective tape
· Pocket for storing a mobile phone
· Fly front with hidden dot buttons
· Buttons with original design
· Eco-mark

Part Number
48410-011-4L
48410-011-5L
48410-011-EL
48410-011-L
48410-011-LL
48410-011-M
48410-062-4L
48410-062-5L
48410-062-EL
48410-062-L
48410-062-LL
48410-062-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 64 Navy 75 4L 1 pc.

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 64 153 64 Navy 75 5L 1 pc.

฿ 3,534.36

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 62 Navy 73 EL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 59 Navy 70 L 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 58 135 60 Navy 73 LL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 58 Navy 67 M 1 pc.

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 64 Smoke green 75 4L 1 pc.

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 64 153 64 Smoke green 75 5L 1 pc.

฿ 3,534.36

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 62 Smoke green 73 EL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 59 Smoke green 70 L 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 60 Smoke green 73 LL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 58 Smoke green 67 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1