(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

JICHODO, Cold-Condition Coat (With Adjustable Collar) 48123

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,956.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48123-011-4L
48123-011-5L
48123-011-EL
48123-011-L
48123-011-LL
48123-011-M
48123-012-4L
48123-012-5L
48123-012-EL
48123-012-L
48123-012-LL
48123-012-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 4,734.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 64 Navy 88 4L 1 pc.

฿ 4,734.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 64 153 64 Navy 88 5L 1 pc.

฿ 4,016.80

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 62 Navy 88 EL 1 pc.

฿ 3,956.49

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 60 Navy 84 L 1 pc.

฿ 3,956.49

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 58 135 60 Navy 86 LL 1 pc.

฿ 3,956.49

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 58 Navy 82 M 1 pc.

฿ 4,734.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 64 Green 88 4L 1 pc.

฿ 4,734.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 64 153 64 Green 88 5L 1 pc.

฿ 4,016.80

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 62 Green 88 EL 1 pc.

฿ 3,956.49

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 60 Green 84 L 1 pc.

฿ 3,956.49

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 60 Green 86 LL 1 pc.

฿ 3,956.49

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 58 Green 82 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester dimpled mesh / 70 g of Thinsulate quilted insulation + 100 g of quilted insulation
  • Pocket
    Plastic zipper
  • Functionality
    Water-repellent finish, holds a field notebook and removable hood
  • Material
    Milpa gabardine
  • Quantity
    1 pc.

Product Description

High-performance winter wear to protect workers from harsh winters.
[Features]
· The highly functional insulation called "Thinsulate" achieves outstanding warmth.
· Winter wear with a focus on comfort, combining a soft texture with drape.
· Hood adjuster
· Double-layer neckband specification
· Fastener slider that is easy to grasp
· Elbow pleats
· Action pleats
· Pocket for storing a mobile phone
· Inner pocket
· Inside cuff jersey specification
· Hem waterproofing flap specification

Part Number
48123-011-4L
48123-011-5L
48123-011-EL
48123-011-L
48123-011-LL
48123-011-M
48123-012-4L
48123-012-5L
48123-012-EL
48123-012-L
48123-012-LL
48123-012-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 4,734.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 64 Navy 88 4L 1 pc.

฿ 4,734.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 64 153 64 Navy 88 5L 1 pc.

฿ 4,016.80

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 62 Navy 88 EL 1 pc.

฿ 3,956.49

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 60 Navy 84 L 1 pc.

฿ 3,956.49

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 58 135 60 Navy 86 LL 1 pc.

฿ 3,956.49

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 58 Navy 82 M 1 pc.

฿ 4,734.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 64 Green 88 4L 1 pc.

฿ 4,734.43

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 64 153 64 Green 88 5L 1 pc.

฿ 4,016.80

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 62 Green 88 EL 1 pc.

฿ 3,956.49

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 60 Green 84 L 1 pc.

฿ 3,956.49

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 60 Green 86 LL 1 pc.

฿ 3,956.49

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 58 Green 82 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1