(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Jichodo Eco 5 Value Long Sleeve Blouson Jacket, 47800

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,725.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
47800-080-4L
47800-080-5L
47800-080-EL
47800-080-L
47800-080-LL
47800-080-M
47800-080-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,056.89

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 57 132 60 Royal blue 70 4L 1 pc.

฿ 2,056.89

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 61 140 60 Royal blue 72 5L 1 pc.

฿ 1,785.52

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 55 128 59 Royal blue 70 EL 1 pc.

฿ 1,725.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 51 120 57 Royal blue 66 L 1 pc.

฿ 1,725.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 53 124 59 Royal blue 68 LL 1 pc.

฿ 1,725.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 49 116 55 Royal blue 64 M 1 pc.

฿ 1,725.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 47 112 53 Royal blue 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    65% polyester, 35% cotton
  • Pocket
    Plastic zipper
  • Functionality
    Stretch, quick-dry sweat-absorbing
  • Material
    Uniecolo tropical
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Multi-function matching uniforms suitable for any needs.
[Features]
· Eco-friendly material with a quick-drying sweat-absorbing finish and the addition of stretch.
· Uniform suitable for a variety of needs, using the Wing Arm II for eliminating the pulling around the arms while working.
· Pocket for storing a mobile phone
· Inner pocket
· Buttons with original design
· Left sleeve pen holder
· Name on back
· Wing Arm II
· Eco-mark
· Sewn logo

Part Number
47800-080-4L
47800-080-5L
47800-080-EL
47800-080-L
47800-080-LL
47800-080-M
47800-080-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,056.89

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 57 132 60 Royal blue 70 4L 1 pc.

฿ 2,056.89

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 61 140 60 Royal blue 72 5L 1 pc.

฿ 1,785.52

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 55 128 59 Royal blue 70 EL 1 pc.

฿ 1,725.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 51 120 57 Royal blue 66 L 1 pc.

฿ 1,725.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 53 124 59 Royal blue 68 LL 1 pc.

฿ 1,725.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 49 116 55 Royal blue 64 M 1 pc.

฿ 1,725.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 47 112 53 Royal blue 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1