(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

JICHODO, Long-Sleeve Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,942.31 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
47200-039-4L
47200-039-5L
47200-039-EL
47200-039-L
47200-039-LL
47200-039-M
47200-039-S
47200-117-4L
47200-117-5L
47200-117-EL
47200-117-L
47200-117-LL
47200-117-M
47200-117-S
47200-118-4L
47200-118-5L
47200-118-EL
47200-118-L
47200-118-LL
47200-118-M
47200-118-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,316.20

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 57 132 60 Earth green 70 4L 1 pc.

฿ 2,316.20

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 61 140 60 Earth green 72 5L 1 pc.

฿ 2,002.62

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 55 128 59 Earth green 70 EL 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 51 120 57 Earth green 66 L 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 53 124 59 Earth green 68 LL 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 49 116 55 Earth green 64 M 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 47 112 53 Earth green 62 S 1 pc.

฿ 2,316.20

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 57 132 60 Ash 70 4L 1 pc.

฿ 2,316.20

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 61 140 60 Ash 72 5L 1 pc.

฿ 2,002.62

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 55 128 59 Ash 70 EL 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 51 120 57 Ash 66 L 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 53 124 59 Ash 68 LL 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 49 116 55 Ash 64 M 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 47 112 53 Ash 62 S 1 pc.

฿ 2,316.20

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 57 132 60 Prussian 70 4L 1 pc.

฿ 2,316.20

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 61 140 60 Prussian 72 5L 1 pc.

฿ 2,002.62

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 55 128 59 Prussian 70 EL 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 51 120 57 Prussian 66 L 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 53 124 59 Prussian 68 LL 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 49 116 55 Prussian 64 M 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 47 112 53 Prussian 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% cotton / 20% polyester
  • Material
    CRIMS SOFT summer twill
  • Quantity
    1 pc.

Product Description

The sharp acumen of a capable worker is reflected in this clothing.
[Features]
· The sharp design highlights individuality.
· Item with a casual flavor with a sense of playfulness.
· Charming one-of-a-kind uniform with a soft, powdery texture.
· Piping with a logo
· Name on back
· Mesh back (printed design)
· Sewn logo
· Pocket for storing a mobile phone
· Left sleeve pen holder (with sewn logo)
· Inner pocket
· Buttons with original design
· Action pleats mesh
· Elbow pleats

Part Number
47200-039-4L
47200-039-5L
47200-039-EL
47200-039-L
47200-039-LL
47200-039-M
47200-039-S
47200-117-4L
47200-117-5L
47200-117-EL
47200-117-L
47200-117-LL
47200-117-M
47200-117-S
47200-118-4L
47200-118-5L
47200-118-EL
47200-118-L
47200-118-LL
47200-118-M
47200-118-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,316.20

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 57 132 60 Earth green 70 4L 1 pc.

฿ 2,316.20

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 61 140 60 Earth green 72 5L 1 pc.

฿ 2,002.62

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 55 128 59 Earth green 70 EL 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 51 120 57 Earth green 66 L 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 53 124 59 Earth green 68 LL 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 49 116 55 Earth green 64 M 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 47 112 53 Earth green 62 S 1 pc.

฿ 2,316.20

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 57 132 60 Ash 70 4L 1 pc.

฿ 2,316.20

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 61 140 60 Ash 72 5L 1 pc.

฿ 2,002.62

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 55 128 59 Ash 70 EL 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 51 120 57 Ash 66 L 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 53 124 59 Ash 68 LL 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 49 116 55 Ash 64 M 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 47 112 53 Ash 62 S 1 pc.

฿ 2,316.20

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 57 132 60 Prussian 70 4L 1 pc.

฿ 2,316.20

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 61 140 60 Prussian 72 5L 1 pc.

฿ 2,002.62

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 55 128 59 Prussian 70 EL 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 51 120 57 Prussian 66 L 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 53 124 59 Prussian 68 LL 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 49 116 55 Prussian 64 M 1 pc.

฿ 1,942.31

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 47 112 53 Prussian 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1