(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
46674-005-4L |
46674-005-EL |
46674-005-L |
46674-005-LL |
46674-005-M |
46674-005-S |
46674-005-SS |
46674-016-4L |
46674-016-EL |
46674-016-L |
46674-016-LL |
46674-016-M |
46674-016-S |
46674-016-SS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | Garment length (cm) |
Size | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,122.17 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 56 | 132 | 27 | Blue | 82 | 4L | 1 pc. | ||
฿ 1,007.59 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 54 | 126 | 26.5 | Blue | 81 | EL | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 50 | 115 | 25 | Blue | 78 | L | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 52 | 120 | 26 | Blue | 80 | LL | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 48 | 110 | 24 | Blue | 76 | M | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 46 | 105 | 23 | Blue | 74 | S | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 44 | 100 | 22 | Blue | 72 | SS | 1 pc. | ||
฿ 1,122.17 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 56 | 132 | 27 | Light blue | 82 | 4L | 1 pc. | ||
฿ 1,007.59 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 54 | 126 | 26.5 | Light blue | 81 | EL | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 50 | 115 | 25 | Light blue | 78 | L | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 52 | 120 | 26 | Light blue | 80 | LL | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 48 | 110 | 24 | Light blue | 76 | M | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 46 | 105 | 23 | Light blue | 74 | S | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 44 | 100 | 22 | Light blue | 72 | SS | 1 pc. |
Season: spring/summer. Sleeve shape: short sleeve
Specifications: for men, anti-static material: None.
Mixed rate: 100% Cotton
Part Number |
---|
46674-005-4L |
46674-005-EL |
46674-005-L |
46674-005-LL |
46674-005-M |
46674-005-S |
46674-005-SS |
46674-016-4L |
46674-016-EL |
46674-016-L |
46674-016-LL |
46674-016-M |
46674-016-S |
46674-016-SS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | Garment length (cm) |
Size | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,122.17 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 56 | 132 | 27 | Blue | 82 | 4L | 1 pc. | ||
฿ 1,007.59 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 54 | 126 | 26.5 | Blue | 81 | EL | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 50 | 115 | 25 | Blue | 78 | L | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 52 | 120 | 26 | Blue | 80 | LL | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 48 | 110 | 24 | Blue | 76 | M | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 46 | 105 | 23 | Blue | 74 | S | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 44 | 100 | 22 | Blue | 72 | SS | 1 pc. | ||
฿ 1,122.17 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 56 | 132 | 27 | Light blue | 82 | 4L | 1 pc. | ||
฿ 1,007.59 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 54 | 126 | 26.5 | Light blue | 81 | EL | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 50 | 115 | 25 | Light blue | 78 | L | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 52 | 120 | 26 | Light blue | 80 | LL | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 48 | 110 | 24 | Light blue | 76 | M | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 46 | 105 | 23 | Light blue | 74 | S | 1 pc. | ||
฿ 947.28 |
WORK CLOTHES | 2 Piece(s) | 9 Day(s) | Blue | 44 | 100 | 22 | Light blue | 72 | SS | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?