(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Women's Anti-Static Cooling Long-Sleeve Smock

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,803.61 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
45325-026-4L
45325-026-5L
45325-026-EL
45325-026-L
45325-026-LL
45325-026-M
45325-026-S
45325-036-4L
45325-036-5L
45325-036-EL
45325-036-L
45325-036-LL
45325-036-M
45325-036-S
45325-073-4L
45325-073-5L
45325-073-EL
45325-073-L
45325-073-LL
45325-073-M
45325-073-S
45325-082-4L
45325-082-5L
45325-082-EL
45325-082-L
45325-082-LL
45325-082-M
45325-082-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 48 129 57 Light green 69 4L 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 50 137 57 Light green 70 5L 1 pc.

฿ 1,863.92

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 46 121 57 Light green 69 EL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 42 110 55 Light green 68 L 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 44 114 56 Light green 69 LL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 40 105 53 Light green 66 M 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 38 102 51 Light green 64 S 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 48 129 57 Silver 69 4L 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 50 137 57 Silver 70 5L 1 pc.

฿ 1,863.92

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 46 121 57 Silver 69 EL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 42 110 55 Silver 68 L 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 44 114 56 Silver 69 LL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 40 105 53 Silver 66 M 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 38 102 51 Silver 64 S 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 48 129 57 Pink 69 4L 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 50 137 57 Pink 70 5L 1 pc.

฿ 1,863.92

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 46 121 57 Pink 69 EL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 42 110 55 Pink 68 L 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 44 114 56 Pink 69 LL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 40 105 53 Pink 66 M 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 38 102 51 Pink 64 S 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 48 129 57 Mist blue 69 4L 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 50 137 57 Mist blue 70 5L 1 pc.

฿ 1,863.92

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 46 121 57 Mist blue 69 EL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 42 110 55 Mist blue 68 L 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 44 114 56 Mist blue 69 LL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 40 105 53 Mist blue 66 M 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 38 102 51 Mist blue 64 S 1 pc.

Basic Specifications

  • Commodity Classification
    Other
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    60% polyester / 40% cotton
  • Functionality
    Antibacterial, cooling performance fabric, easy care, odor-resistant
  • Material
    Azec cloth
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Matching series made using a high-tech material called "Azec" suitable for business casual settings.
[Features]
· Because it is made using a comfortable material called "Azec" suitable for indoor temperatures of 28°C, it maintains a light feel without getting sticky.
· The outstanding breathability reduces discomfort caused by perspiration.
· Fly front specification
· Left side pocket with inner pen holder
· Waist design
· Double side pockets on right

Part Number
45325-026-4L
45325-026-5L
45325-026-EL
45325-026-L
45325-026-LL
45325-026-M
45325-026-S
45325-036-4L
45325-036-5L
45325-036-EL
45325-036-L
45325-036-LL
45325-036-M
45325-036-S
45325-073-4L
45325-073-5L
45325-073-EL
45325-073-L
45325-073-LL
45325-073-M
45325-073-S
45325-082-4L
45325-082-5L
45325-082-EL
45325-082-L
45325-082-LL
45325-082-M
45325-082-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 48 129 57 Light green 69 4L 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 50 137 57 Light green 70 5L 1 pc.

฿ 1,863.92

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 46 121 57 Light green 69 EL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 42 110 55 Light green 68 L 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 44 114 56 Light green 69 LL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 40 105 53 Light green 66 M 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 38 102 51 Light green 64 S 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 48 129 57 Silver 69 4L 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 50 137 57 Silver 70 5L 1 pc.

฿ 1,863.92

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 46 121 57 Silver 69 EL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 42 110 55 Silver 68 L 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 44 114 56 Silver 69 LL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 40 105 53 Silver 66 M 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 38 102 51 Silver 64 S 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 48 129 57 Pink 69 4L 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 50 137 57 Pink 70 5L 1 pc.

฿ 1,863.92

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 46 121 57 Pink 69 EL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 42 110 55 Pink 68 L 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 44 114 56 Pink 69 LL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 40 105 53 Pink 66 M 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 38 102 51 Pink 64 S 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 48 129 57 Mist blue 69 4L 1 pc.

฿ 2,147.35

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 50 137 57 Mist blue 70 5L 1 pc.

฿ 1,863.92

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 46 121 57 Mist blue 69 EL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 42 110 55 Mist blue 68 L 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 44 114 56 Mist blue 69 LL 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 40 105 53 Mist blue 66 M 1 pc.

฿ 1,803.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 38 102 51 Mist blue 64 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1