(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Easy Care Long Sleeve Blouson Jacket (for Spring and Summer / Blue, Green / Anti-Static)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,539.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
34000-015-4L
34000-015-5L
34000-015-EL
34000-015-L
34000-015-LL
34000-015-M
34000-015-S
34000-025-4L
34000-025-5L
34000-025-EL
34000-025-L
34000-025-LL
34000-025-M
34000-025-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 3,033.83

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 56 133 60 Blue gray 71 4L 1 pc.

฿ 3,033.83

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 58 142 60 Blue gray 71 5L 1 pc.

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 54 124 60 Blue gray 71 EL 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 50 116 56 Blue gray 65 L 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 52 120 58 Blue gray 68 LL 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 48 112 54 Blue gray 62 M 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 46 108 52 Blue gray 59 S 1 pc.

฿ 3,033.83

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 56 133 60 Light blue 71 4L 1 pc.

฿ 3,033.83

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 58 142 60 Light blue 71 5L 1 pc.

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 54 124 60 Light blue 71 EL 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 50 116 56 Light blue 65 L 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 52 120 58 Light blue 68 LL 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 48 112 54 Light blue 62 M 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 46 108 52 Light blue 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    70% cotton, 30% polyester
  • Functionality
    Easy care and holds a field notebook
  • Material
    SSP Diona poplin
  • Quantity
    1 pc.

Product Description

Superior comfort with excellent wrinkle resistance.
With excellent easy-care properties due to SSP treatment and
interwoven with a double-layer-thread structure (Diona) for a high-quality, comfortable feel.
High-quality wear with a glossy finish and a fresh texture.
[Features]
· Sewn logo
· Norfolk pleats
· Buttons with original design

Part Number
34000-015-4L
34000-015-5L
34000-015-EL
34000-015-L
34000-015-LL
34000-015-M
34000-015-S
34000-025-4L
34000-025-5L
34000-025-EL
34000-025-L
34000-025-LL
34000-025-M
34000-025-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 3,033.83

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 56 133 60 Blue gray 71 4L 1 pc.

฿ 3,033.83

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 58 142 60 Blue gray 71 5L 1 pc.

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 54 124 60 Blue gray 71 EL 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 50 116 56 Blue gray 65 L 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 52 120 58 Blue gray 68 LL 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 48 112 54 Blue gray 62 M 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 46 108 52 Blue gray 59 S 1 pc.

฿ 3,033.83

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 56 133 60 Light blue 71 4L 1 pc.

฿ 3,033.83

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 58 142 60 Light blue 71 5L 1 pc.

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 54 124 60 Light blue 71 EL 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 50 116 56 Light blue 65 L 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 52 120 58 Light blue 68 LL 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 48 112 54 Light blue 62 M 1 pc.

฿ 2,539.33

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 46 108 52 Light blue 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1