(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Waterproof winter coat (with hood) 28063 series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,390.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
28063-011-4L
28063-011-EL
28063-011-L
28063-011-LL
28063-011-M
28063-012-4L
28063-012-EL
28063-012-L
28063-012-LL
28063-012-M
28063-086-4L
28063-086-EL
28063-086-L
28063-086-LL
28063-086-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 5,253.05

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 66 Navy 88 4L 1 pc.

฿ 4,450.99

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 64 Navy 88 EL 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 62 Navy 84 L 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 58 135 62 Navy 86 LL 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 60 Navy 82 M 1 pc.

฿ 5,253.05

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 66 Green 88 4L 1 pc.

฿ 4,450.99

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 64 Green 88 EL 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 62 Green 84 L 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 62 Green 86 LL 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 60 Green 82 M 1 pc.

฿ 5,253.05

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 62 147 66 Purple 88 4L 1 pc.

฿ 4,450.99

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 60 141 64 Purple 88 EL 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 56 129 62 Purple 84 L 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 58 135 62 Purple 86 LL 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 54 125 60 Purple 82 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: raised polyester tricot / 100 g of quilted insulation
  • Functionality
    Water-repellent finish, moisture-permeable waterproofing, windproof, waterproof, cold-weather resistant, holds a field notebook and removable hood (fastener)
  • Material
    High density taffeta
  • Quantity
    1 pc.

Product Description

Rain, snow, wind and cold.
Protects workers from bad weather.
The waterproofing and moisture permeability sought after by hard workers
were pursued to the extreme.
Highly functional winter wear with excellent performance
in bad weather, such as rain and snow, wind and cold, etc.
[Features]
· Hood adjuster
· Fleece collar specification
· Lined torso
· Inner pocket
· Elbow pleats
· Cuff adjuster
· Lining seams finished, sealed seams
· Waist drawstring
· Hem waterproofing flap specification

Part Number
28063-011-4L
28063-011-EL
28063-011-L
28063-011-LL
28063-011-M
28063-012-4L
28063-012-EL
28063-012-L
28063-012-LL
28063-012-M
28063-086-4L
28063-086-EL
28063-086-L
28063-086-LL
28063-086-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 5,253.05

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 66 Navy 88 4L 1 pc.

฿ 4,450.99

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 64 Navy 88 EL 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 62 Navy 84 L 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 58 135 62 Navy 86 LL 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 60 Navy 82 M 1 pc.

฿ 5,253.05

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 66 Green 88 4L 1 pc.

฿ 4,450.99

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 64 Green 88 EL 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 62 Green 84 L 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 62 Green 86 LL 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 60 Green 82 M 1 pc.

฿ 5,253.05

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 62 147 66 Purple 88 4L 1 pc.

฿ 4,450.99

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 60 141 64 Purple 88 EL 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 56 129 62 Purple 84 L 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 58 135 62 Purple 86 LL 1 pc.

฿ 4,390.69

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 54 125 60 Purple 82 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1