1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drilling Press Vise (Part Number)

AW11DRILLING MACHINE VICE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,838.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The ball screw is stowed inside the lever so that even if the jaw moves, the handle length stays the same.
· With V grooves that make it ideal for clamping round bars. The upper part is also grooved, making it also ideal for clamping thin workpieces.

 
Part Number
GSBMS6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension G
(mm)
Dimension H
(mm)
Clamping strength
(kN)
Dimension E
(mm)
Mounting dimensions
(mm)
Opening K
(mm)
Mass
(kg)

฿ 8,645.81

AW11DRILLING MACHINE VICE 1 Piece(s) 16 Day(s) 380245195783912.5150141357.6

Loading...

  1. 1

Basic Information

Material Cast iron

Please check the type/dimensions/specifications of the part GSBMS6 in the Drilling Press Vise series.

Products with similar specification

Part Number
GSBMS4
GSBMS5
GSBMS8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension G
(mm)
Dimension H
(mm)
Clamping strength
(kN)
Dimension E
(mm)
Mounting dimensions
(mm)
Opening K
(mm)
Mass
(kg)

฿ 5,838.78

1 Piece(s) 5 Day(s) 280182156683311.010013854.4

฿ 7,678.97

1 Piece(s) 8 Day(s) 320210175723312.5120141105.4

฿ 12,208.61

1 Piece(s) 5 Day(s) 450284248945316.02011616513.0