1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Clamping Vise

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,587.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A vise for right angle welding of square and round pipe steel.
· Material: cast iron
·Handle length: 130 mm
·Maximum gripping diameter: 100 mm / 130 mm
·Maximum thickness difference: 50 mm / 90 mm
·Clamping strength: 7.5 kN / 9.0 kN

 
Part Number
GSQKY2.5
GSQKY4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Maximum gripping diameter
(mm)
Max. thickness difference
(mm)
Clamping strength
(kN)
Mass
(kg)

฿ 7,587.97

AW11 CLAMP 1 Piece(s) 9 Day(s) 200245100706434260100507.54.8

฿ 10,393.31

AW11 CLAMP 1 Piece(s) 9 Day(s) 2402951301059160335130909.010.3

Loading...

  1. 1

Basic Information

Dimension J(mm) 130 Material Cast iron