1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Stand Loupe (2 to 5x)

LOUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stand loupe that includes an LED.
Keeps both hands free for enhanced efficiency.
[Materials]Plastic/steel

5x Lens

LED Stand Loupe: Related images

Part Number
GSL4B-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Stand Magnifier Magnification(x) 2 / 5 Light presence With LED Light
Lens Size(mm) φ25 / ø130 Main body size (L × W × H)(mm) Arm length: 280, Base: ø140 Main body material Plastic/steel
Lens material Plastic Battery AAA batteries × 3 (sold separately) Mass(g) 1,024