1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Head Loupe GSL81007C

LOUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Keeps both hands free. A simple head-mounted loupe. Can be used with 4 levels of magnification. With LED

Part Number
GSL81007C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Head Magnifying Glass Magnification(x) 3 / 1.5 / 8 / 9.5 Light presence With LED Light
Lens Size(mm) 29 × 44 / ø29 for both left and right Main body size (L × W × H)(mm) 270 × 205 × 65 Main body material ABS Resin
Lens material Acrylic Battery AAA batteries × 3 for both the left and right sides (sold separately) Mass(g) 267
Specifications Mounting size: 51 to 61 mm