1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Light Loupe (Handheld) (GSL1114)

LOUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-magnification magnifying glass equipped with an LED light that is convenient for measurements and inspections.
[Materials]Handle: plastic; frame: metal; lens: acrylic

LED Light Loupe: Related images

Part Number
GSL1114
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Main body size (L × W × H)
(mm)
Mass
(g)

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 5ø55220 × 95 × 23240

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Light presence With LED Light Main body material Handle: plastic, Frame: metal
Lens material Acrylic Battery AA batteries × 2 (sold separately)