1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shaft Loupe (Part Number)

LOUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,984.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Frame is made of zinc alloy and handle is made of metal.
Lens is made of glass.
Since magnification is X35, it is useful for checking precision parts.

Part Number
GSL7123
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,984.00

LOUPE 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 35 Light presence NA
Lens Size(mm) ø40 Main body size (L × W × H)(mm) 270 × 45 × 28 Main body material Frame: zinc alloy, Handle: metal
Lens material Glass Mass(g) 95

Please check the type/dimensions/specifications of the part GSL7123 in the Shaft Loupe series.