1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket LED Microscope

MICROSCOPE

Pocket LED Microscope
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Main body and lens are made of plastic and weight is 50 g, so it is light and compact, making it easy to carry around.
Lighting uses LEDs, so it's bright.

Part Number
GSL10081-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MICROSCOPE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Magnification(x) 60-100 Light presence With LED Light
Main body size (L × W × H)(mm) 34 × 20 × 88 Main body material Plastic Lens material Plastic
Battery LR1130 × 3 pcs. (included) Mass(g) 50