1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sliding LED Loupe GSL9881

LOUPE

Sliding LED Loupe GSL9881
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 905.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is sliding loupe.
Equipped with 2 lenses with magnifications of X30 and X60, and is bright with LED lighting.

When closed

Sliding LED Loupe GSL9881: Related image

Part Number
GSL9881
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 905.00

LOUPE 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 60 / 30 Light presence With LED Light
Lens Size(mm) ø21 / ø12 Main body size (L × W × H)(mm) Closed: 63 × 40 × 22, Open: 98 × 40 × 22 Main body material Plastic
Lens material Glass Battery LR1130 × 3 pcs. (included) Mass(g) 61

Please check the type/dimensions/specifications of the part GSL9881 in the Sliding LED Loupe GSL9881 series.