(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be mounted to an existing machining center (BT/HSK holder type model with through coolant function)
· Housed in a magazine, is only mounted to the main spindle by ATC when in use, and is removed in the same way
· Head nozzle is variable from 0 to ±110° (stepless and fixed)
· Equipped with a fixed bar inside the machine for varying the nozzle angle, and the angle of the arm can be changed automatically when spindle operation X, Y or Z are used so that the arm makes contact with the fixed bar
· The tip nozzle can swing up to 110° on one side, allowing coolant to also be sprayed on the front side of the spindle
· Directly mounted on the spindle so it turns when the spindle rotates, allowing repeated spraying via the XY axis
· When using a horizontal machining center, chip removal is possible in an orthogonal direction with the nozzle at 90°
· Can be used from the day it is mounted without adding any modifications to the machining center (adjust the nozzle angle manually)
· Aim the coolant spray at flat sections, including the telescopic cover and machine cover inside the machining center, to provide effective machine maintenance
· Can be used for many types of chip shapes if the tip nozzle is replaced with a straight or diffusion nozzle (R1/8)
Part Number |
---|
CQH50-00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | HSK type | Holder Length L (mm) | Dimension øD (mm) | Dimension øD3 (mm) | Dimension L1 (mm) | Dimension L2 (mm) | Dimension L6 (mm) | Dimension L7 (mm) | Dimension L8 (mm) | Type | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,267.44 | COOLANT | 1 Piece(s) | 5 Day(s) | - | 50 | 186.5 | 52 | 50 | 160.5 | 70.5 | 26 | 20 | 50.5 | 1 | 1.6 |
Loading...
Product Category | Attachments/Accessories | Dimension øD1(mm) | 20 | Dimension øD2(mm) | 6 |
---|---|---|---|---|---|
Dimension L3(mm) | 60 | Dimension L4(mm) | 8 | Dimension L5(mm) | 22 |
Recommended operating pressure(Mpa) | 1.5 to 2.5 (Max. 3.5) |
Please check the type/dimensions/specifications of the part CQH50-00 in the Cleaning Quill series.
Part Number |
---|
CQB30-00 |
CQB40-00 |
CQB50-00 |
CQH10-00 |
CQH40-00 |
CQH63-00 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Spindle types | HSK type | Holder Length L (mm) | Dimension øD (mm) | Dimension øD3 (mm) | Dimension L1 (mm) | Dimension L2 (mm) | Dimension L6 (mm) | Dimension L7 (mm) | Dimension L8 (mm) | Type | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,506.67 | 1 Piece(s) | 5 Day(s) | BT30 | - | 169 | 55 | 46 | 135.5 | 45.5 | 33.5 | - | - | 1 | 1.5 | ||
฿ 26,700.91 | 1 Piece(s) | 5 Day(s) | BT40 | - | 162.5 | 55 | 63 | 135.5 | 45.5 | 27 | - | - | 2 | 1.9 | ||
฿ 34,097.10 | 1 Piece(s) | 5 Day(s) | BT50 | - | 193.5 | 55 | 100 | 155.5 | 65.5 | 38 | - | - | 2 | 4.7 | ||
฿ 36,519.95 | 1 Piece(s) | 5 Day(s) | - | 100 | 182.5 | 52 | 100 | 153.5 | 63.5 | 29 | - | - | 2 | 3.3 | ||
฿ 27,274.93 | 1 Piece(s) | 5 Day(s) | - | 40 | 180.5 | 52 | 40 | 160.5 | 70.5 | 20 | 20 | 50.5 | 1 | 1.3 | ||
฿ 32,855.58 | 1 Piece(s) | 5 Day(s) | - | 63 | 164.5 | 52 | 63 | 138.5 | 48.5 | 26 | - | - | 2 | 1.6 |
How can we improve?
How can we improve?