1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cleaning Quill (Part Number)

COOLANT

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cleaning Quill
  • Cleaning Quill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,506.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be mounted to an existing machining center (BT/HSK holder type model with through coolant function)
· Housed in a magazine, is only mounted to the main spindle by ATC when in use, and is removed in the same way
· Head nozzle is variable from 0 to ±110° (stepless and fixed)
· Equipped with a fixed bar inside the machine for varying the nozzle angle, and the angle of the arm can be changed automatically when spindle operation X, Y or Z are used so that the arm makes contact with the fixed bar
· The tip nozzle can swing up to 110° on one side, allowing coolant to also be sprayed on the front side of the spindle
· Directly mounted on the spindle so it turns when the spindle rotates, allowing repeated spraying via the XY axis
· When using a horizontal machining center, chip removal is possible in an orthogonal direction with the nozzle at 90°
· Can be used from the day it is mounted without adding any modifications to the machining center (adjust the nozzle angle manually)
· Aim the coolant spray at flat sections, including the telescopic cover and machine cover inside the machining center, to provide effective machine maintenance
· Can be used for many types of chip shapes if the tip nozzle is replaced with a straight or diffusion nozzle (R1/8)

Part Number
CQH40-00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types HSK type Holder Length L
(mm)
Dimension øD
(mm)
Dimension øD3
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension L6
(mm)
Dimension L7
(mm)
Dimension L8
(mm)
Type Mass
(kg)

฿ 27,274.93

COOLANT 1 Piece(s) 5 Day(s) -40180.55240160.570.5202050.511.3

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Dimension øD1(mm) 20 Dimension øD2(mm) 6
Dimension L3(mm) 60 Dimension L4(mm) 8 Dimension L5(mm) 22
Recommended operating pressure(Mpa) 1.5 to 2.5 (Max. 3.5)

Please check the type/dimensions/specifications of the part CQH40-00 in the Cleaning Quill series.

Products with similar specification

Part Number
CQB30-00
CQB40-00
CQB50-00
CQH10-00
CQH50-00
CQH63-00
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpindle types HSK type Holder Length L
(mm)
Dimension øD
(mm)
Dimension øD3
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension L6
(mm)
Dimension L7
(mm)
Dimension L8
(mm)
Type Mass
(kg)

฿ 26,506.67

1 Piece(s) 5 Day(s) BT30-1695546135.545.533.5--11.5

฿ 26,700.91

1 Piece(s) 5 Day(s) BT40-162.55563135.545.527--21.9

฿ 34,097.10

1 Piece(s) 5 Day(s) BT50-193.555100155.565.538--24.7

฿ 36,519.95

1 Piece(s) 5 Day(s) -100182.552100153.563.529--23.3

฿ 29,267.44

1 Piece(s) 5 Day(s) -50186.55250160.570.5262050.511.6

฿ 32,855.58

1 Piece(s) 5 Day(s) -63164.55263138.548.526--21.6