(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Service Board Stand

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of CSS2000

  • Toolbox Type
    Tool holder, bag
  • Tool set type
    Stationary / Hanging Type
  • Mass(g)
    13,000
  • Cardboard dimensions(W×D×Hmm)
    1,770 × 100 × 540
  • Accessory
    Post: 2, adjustable casters attached: 2, non-adjustable casters attached: 2, shelf plate: 1, upper joint: 1, reinforced plate: 1, bolt (M8 × 15): 12, washer (M8): 22, nut (M8): 10, tapping screw (M5 × 14): 4, instruction manual: 1
  • Shelf Load Capacity
    98 N (10 kgf)
  • Caster diameter(mm)
    ø38
  • Base load resistance
    785 N (80 kgf)
  • Supported boards
    C63B, C2B, C3B, C60B, C635B, C25B, C35B, C45B
Part Number
CSS2000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,033.69

SERVICE BOARD STAND 1 Piece(s) 31 Day(s)

Basic Specifications

  • Toolbox Type
    Tool holder, bag
  • Tool set type
    Stationary / Hanging Type
  • Mass(g)
    13,000
  • Cardboard dimensions(W×D×Hmm)
    1,770 × 100 × 540
  • Accessory
    Post: 2, adjustable casters attached: 2, non-adjustable casters attached: 2, shelf plate: 1, upper joint: 1, reinforced plate: 1, bolt (M8 × 15): 12, washer (M8): 22, nut (M8): 10, tapping screw (M5 × 14): 4, instruction manual: 1
  • Shelf Load Capacity
    98 N (10 kgf)
  • Caster diameter(mm)
    ø38
  • Base load resistance
    785 N (80 kgf)
  • Supported boards
    C63B, C2B, C3B, C60B, C635B, C25B, C35B, C45B

Product Description

By attaching a service board at an appropriate height, this dedicated stand can be used effectively for a wide variety of work without taking up much space.

Specifications of CSS2000

  • Toolbox Type
    Tool holder, bag
  • Tool set type
    Stationary / Hanging Type
  • Mass(g)
    13,000
  • Cardboard dimensions(W×D×Hmm)
    1,770 × 100 × 540
  • Accessory
    Post: 2, adjustable casters attached: 2, non-adjustable casters attached: 2, shelf plate: 1, upper joint: 1, reinforced plate: 1, bolt (M8 × 15): 12, washer (M8): 22, nut (M8): 10, tapping screw (M5 × 14): 4, instruction manual: 1
  • Shelf Load Capacity
    98 N (10 kgf)
  • Caster diameter(mm)
    ø38
  • Base load resistance
    785 N (80 kgf)
  • Supported boards
    C63B, C2B, C3B, C60B, C635B, C25B, C35B, C45B
Part Number
CSS2000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,033.69

SERVICE BOARD STAND 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Service Board Stand: related image(s)