- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Service board with shutter C635B
Specifications of C635B
-
- Toolbox Type
- Tool holder, bag
-
- Tool set type
- Stationary / Hanging Type
-
- Mass(g)
- 15,500
-
- Cardboard dimensions(W×D×Hmm)
- 1,100 × 860 × 165
-
- Accessory
- Accessory case: 1, wall hanging hook: 2, wall hanging hook mounting bolt (M8 × 15): 4, adjustment bolt (M8 × 35): 2, washer: 4, key: 2, instruction manual: 1
-
- Board load resistance
- 294 N (30 kgf)
-
- Hook load resistance
- 29 N (3 kgf)
-
- Hook wire diameter(mm)
- ø3.5 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 26,874.54
฿ 15,216.36
|
SERVICE BOARD SET
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Toolbox Type
- Tool holder, bag
-
- Tool set type
- Stationary / Hanging Type
-
- Mass(g)
- 15,500
-
- Cardboard dimensions(W×D×Hmm)
- 1,100 × 860 × 165
-
- Accessory
- Accessory case: 1, wall hanging hook: 2, wall hanging hook mounting bolt (M8 × 15): 4, adjustment bolt (M8 × 35): 2, washer: 4, key: 2, instruction manual: 1
-
- Board load resistance
- 294 N (30 kgf)
-
- Hook load resistance
- 29 N (3 kgf)
-
- Hook wire diameter(mm)
- ø3.5 mm
Product Description
A shutter is provided to block dirt, dust, etc. The lock can protect the tools from theft. Quick and easy storage with figures and size indicators, making this an ideal board for managing tools. Putting an emphasis on practicality and to improve functionality, Service Board Carry CSC2000 and Service Board Stand CSS2000 can now be installed more easily.
Specifications of C635B
-
- Toolbox Type
- Tool holder, bag
-
- Tool set type
- Stationary / Hanging Type
-
- Mass(g)
- 15,500
-
- Cardboard dimensions(W×D×Hmm)
- 1,100 × 860 × 165
-
- Accessory
- Accessory case: 1, wall hanging hook: 2, wall hanging hook mounting bolt (M8 × 15): 4, adjustment bolt (M8 × 35): 2, washer: 4, key: 2, instruction manual: 1
-
- Board load resistance
- 294 N (30 kgf)
-
- Hook load resistance
- 29 N (3 kgf)
-
- Hook wire diameter(mm)
- ø3.5 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 26,874.54
฿ 15,216.36
|
SERVICE BOARD SET
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?