(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Service Board Set (C63C + C63B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of C63

  • Tool set and tool box only
    Tool set
  • Toolbox Type
    Tool holder, bag
  • Tool set type
    Stationary / Hanging Type
  • Set Content(Point)
    Total 74
  • Mass(g)
    23,000
  • Accessory
    Accessory case: 1, wall hanging hook: 2, wall hanging hook mounting bolt (M8 × 15): 4, adjustment bolt (M8 × 35): 2, washer: 4, key: 2, instruction manual: 1
  • Set Content 1
    Socket (hex type) 2S-05, 5.5, 07, 08, 10, 12
  • Set Content 2
    Socket (hex type) 4S-10,12
  • Set Content 3
    Socket (12-sided type) 4D-13, 14, 17, 19, 21, 22, 24, 27, 30, 32
  • Set Content 4
    Ratchet handle: RH4H
  • Set Content 5
    T-shape slide handle: SL20
  • Set Content 6
    Driver type handle: 115
  • Set Content 7
    Extension bar: 321 (150 mm)
  • Set Content 8
    Ball joint: BJ40
  • Set Content 9
    Wrench: DS-5.507, 0810, 1012, 1113, 1214, 1417, 1921, 2224
  • Set Content 10
    Long offset wrench (45°): M45-1012, 1113, 1214, 1417, 1921, 2224
  • Set Content 11
    Combination wrench: CS-10, 12, 13, 14, 17, 19, 21
  • Set Content 12
    Power grip driver (through type): PGMD-075, 100, 150 / PGPD-001, 002, 003
  • Set Content 13
    Monkey wrench (with scale): MW-200, 300
  • Set Content 14
    Combination slim pliers: CPS-200G
  • Set Content 15
    Safety pliers: SWP-250
  • Set Content 16
    Snap ring pliers shaft-use: SRPS-175
  • Set Content 17
    Snap ring pliers hole-use: SRPH-175
  • Set Content 18
    Pliers: CT-175G
  • Set Content 19
    Longnose pliers: RP-150G
  • Set Content 20
    High strength nippers: KN-150G
  • Set Content 21
    Pipe wrench: PW300 (300 mm)
  • Set Content 22
    Grip pliers: VP-250
  • Set Content 23
    Mini cutter: MCH-200
  • Set Content 24
    Combination hammer: BHC-10 (1 pound)
  • Set Content 25
    Urethane shockless hammer: UH-10 (1 pound)
  • Set Content 26
    Long ball point l-shaped wrench set (9 pieces per set): BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10)
  • Set Content 27
    Service board (with accessory case): C63B
Part Number
C63 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 58,784.92

฿ 29,304.28

TNE SERVICE BOARD SET 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Toolbox Type
    Tool holder, bag
  • Tool set type
    Stationary / Hanging Type
  • Set Content(Point)
    Total 74
  • Mass(g)
    23,000
  • Accessory
    Accessory case: 1, wall hanging hook: 2, wall hanging hook mounting bolt (M8 × 15): 4, adjustment bolt (M8 × 35): 2, washer: 4, key: 2, instruction manual: 1
  • Set Content 1
    Socket (hex type) 2S-05, 5.5, 07, 08, 10, 12
  • Set Content 2
    Socket (hex type) 4S-10,12
  • Set Content 3
    Socket (12-sided type) 4D-13, 14, 17, 19, 21, 22, 24, 27, 30, 32
  • Set Content 4
    Ratchet handle: RH4H
  • Set Content 5
    T-shape slide handle: SL20
  • Set Content 6
    Driver type handle: 115
  • Set Content 7
    Extension bar: 321 (150 mm)
  • Set Content 8
    Ball joint: BJ40
  • Set Content 9
    Wrench: DS-5.507, 0810, 1012, 1113, 1214, 1417, 1921, 2224
  • Set Content 10
    Long offset wrench (45°): M45-1012, 1113, 1214, 1417, 1921, 2224
  • Set Content 11
    Combination wrench: CS-10, 12, 13, 14, 17, 19, 21
  • Set Content 12
    Power grip driver (through type): PGMD-075, 100, 150 / PGPD-001, 002, 003
  • Set Content 13
    Monkey wrench (with scale): MW-200, 300
  • Set Content 14
    Combination slim pliers: CPS-200G
  • Set Content 15
    Safety pliers: SWP-250
  • Set Content 16
    Snap ring pliers shaft-use: SRPS-175
  • Set Content 17
    Snap ring pliers hole-use: SRPH-175
  • Set Content 18
    Pliers: CT-175G
  • Set Content 19
    Longnose pliers: RP-150G
  • Set Content 20
    High strength nippers: KN-150G
  • Set Content 21
    Pipe wrench: PW300 (300 mm)
  • Set Content 22
    Grip pliers: VP-250
  • Set Content 23
    Mini cutter: MCH-200
  • Set Content 24
    Combination hammer: BHC-10 (1 pound)
  • Set Content 25
    Urethane shockless hammer: UH-10 (1 pound)
  • Set Content 26
    Long ball point l-shaped wrench set (9 pieces per set): BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10)
  • Set Content 27
    Service board (with accessory case): C63B

Product Description

A shutter is provided to block dirt, dust, etc. The lock can protect the tools from theft. Quick and easy storage with figures and size indicators, making this an ideal board for managing tools. Putting an emphasis on practicality and to improve functionality, Service Board Carry CSC2000 and Service Board Stand CSS2000 can now be installed more easily.

Specifications of C63

  • Tool set and tool box only
    Tool set
  • Toolbox Type
    Tool holder, bag
  • Tool set type
    Stationary / Hanging Type
  • Set Content(Point)
    Total 74
  • Mass(g)
    23,000
  • Accessory
    Accessory case: 1, wall hanging hook: 2, wall hanging hook mounting bolt (M8 × 15): 4, adjustment bolt (M8 × 35): 2, washer: 4, key: 2, instruction manual: 1
  • Set Content 1
    Socket (hex type) 2S-05, 5.5, 07, 08, 10, 12
  • Set Content 2
    Socket (hex type) 4S-10,12
  • Set Content 3
    Socket (12-sided type) 4D-13, 14, 17, 19, 21, 22, 24, 27, 30, 32
  • Set Content 4
    Ratchet handle: RH4H
  • Set Content 5
    T-shape slide handle: SL20
  • Set Content 6
    Driver type handle: 115
  • Set Content 7
    Extension bar: 321 (150 mm)
  • Set Content 8
    Ball joint: BJ40
  • Set Content 9
    Wrench: DS-5.507, 0810, 1012, 1113, 1214, 1417, 1921, 2224
  • Set Content 10
    Long offset wrench (45°): M45-1012, 1113, 1214, 1417, 1921, 2224
  • Set Content 11
    Combination wrench: CS-10, 12, 13, 14, 17, 19, 21
  • Set Content 12
    Power grip driver (through type): PGMD-075, 100, 150 / PGPD-001, 002, 003
  • Set Content 13
    Monkey wrench (with scale): MW-200, 300
  • Set Content 14
    Combination slim pliers: CPS-200G
  • Set Content 15
    Safety pliers: SWP-250
  • Set Content 16
    Snap ring pliers shaft-use: SRPS-175
  • Set Content 17
    Snap ring pliers hole-use: SRPH-175
  • Set Content 18
    Pliers: CT-175G
  • Set Content 19
    Longnose pliers: RP-150G
  • Set Content 20
    High strength nippers: KN-150G
  • Set Content 21
    Pipe wrench: PW300 (300 mm)
  • Set Content 22
    Grip pliers: VP-250
  • Set Content 23
    Mini cutter: MCH-200
  • Set Content 24
    Combination hammer: BHC-10 (1 pound)
  • Set Content 25
    Urethane shockless hammer: UH-10 (1 pound)
  • Set Content 26
    Long ball point l-shaped wrench set (9 pieces per set): BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10)
  • Set Content 27
    Service board (with accessory case): C63B
Part Number
C63 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 58,784.92

฿ 29,304.28

TNE SERVICE BOARD SET 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Service Board Set (C63C + C63B): related image(s)

 

 

 

Service Board Set (C63C + C63B): related image(s)