- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Service Board Set With Shutter (C63C + C635B)
Specifications of C635
-
- Tool set and tool box only
- Tool set
-
- Toolbox Type
- Tool holder, bag
-
- Tool set type
- Stationary / Hanging Type
-
- Set Content(Point)
- Total 74
-
- Mass(g)
- 26,300
-
- Accessory
- Accessory case: 1, wall hanging hook: 2, wall hanging hook mounting bolt (M8 × 15): 4, adjustment bolt (M8 × 35): 2, washer: 4, key: 2, instruction manual: 1
-
- Set Content 1
- Socket (hex type) 2S-05, 5.5, 07, 08, 10, 12
-
- Set Content 2
- Socket (hex type) 4S-10,12
-
- Set Content 3
- Socket (12-sided type) 4D-13, 14, 17, 19, 21, 22, 24, 27, 30, 32
-
- Set Content 4
- Ratchet handle: RH4H
-
- Set Content 5
- T-shape slide handle: SL20
-
- Set Content 6
- Driver type handle: 115
-
- Set Content 7
- Extension bar: 321 (150 mm)
-
- Set Content 8
- Ball joint: BJ40
-
- Set Content 9
- Wrench: DS-5.507, 0810, 1012, 1113, 1214, 1417, 1921, 2224
-
- Set Content 10
- Long offset wrench (45°): M45-1012, 1113, 1214, 1417, 1921, 2224
-
- Set Content 11
- Combination wrench: CS-10, 12, 13, 14, 17, 19, 21
-
- Set Content 12
- Power grip driver (through type): PGMD-075, 100, 150 / PGPD-001, 002, 003
-
- Set Content 13
- Monkey wrench (with scale): MW-200, 300
-
- Set Content 14
- Combination slim pliers: CPS-200G
-
- Set Content 15
- Safety pliers: SWP-250
-
- Set Content 16
- Snap ring pliers shaft-use: SRPS-175
-
- Set Content 17
- Snap ring pliers hole-use: SRPH-175
-
- Set Content 18
- Pliers: CT-175G
-
- Set Content 19
- Longnose pliers: RP-150G
-
- Set Content 20
- High strength nippers: KN-150G
-
- Set Content 21
- Pipe wrench: PW300 (300 mm)
-
- Set Content 22
- Grip pliers: VP-250
-
- Set Content 23
- Mini cutter: MCH-200
-
- Set Content 24
- Combination hammer: BHC-10 (1 pound)
-
- Set Content 25
- Urethane shockless hammer: UH-10 (1 pound)
-
- Set Content 26
- Long ball point l-shaped wrench set (9 pieces per set): BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10)
-
- Set Content 27
- Service board (with accessory case): C635B
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 64,061.52
฿ 31,838.58
|
TNE SERVICE BOARD SET
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Tool set and tool box only
- Tool set
-
- Toolbox Type
- Tool holder, bag
-
- Tool set type
- Stationary / Hanging Type
-
- Set Content(Point)
- Total 74
-
- Mass(g)
- 26,300
-
- Accessory
- Accessory case: 1, wall hanging hook: 2, wall hanging hook mounting bolt (M8 × 15): 4, adjustment bolt (M8 × 35): 2, washer: 4, key: 2, instruction manual: 1
-
- Set Content 1
- Socket (hex type) 2S-05, 5.5, 07, 08, 10, 12
-
- Set Content 2
- Socket (hex type) 4S-10,12
-
- Set Content 3
- Socket (12-sided type) 4D-13, 14, 17, 19, 21, 22, 24, 27, 30, 32
-
- Set Content 4
- Ratchet handle: RH4H
-
- Set Content 5
- T-shape slide handle: SL20
-
- Set Content 6
- Driver type handle: 115
-
- Set Content 7
- Extension bar: 321 (150 mm)
-
- Set Content 8
- Ball joint: BJ40
-
- Set Content 9
- Wrench: DS-5.507, 0810, 1012, 1113, 1214, 1417, 1921, 2224
-
- Set Content 10
- Long offset wrench (45°): M45-1012, 1113, 1214, 1417, 1921, 2224
-
- Set Content 11
- Combination wrench: CS-10, 12, 13, 14, 17, 19, 21
-
- Set Content 12
- Power grip driver (through type): PGMD-075, 100, 150 / PGPD-001, 002, 003
-
- Set Content 13
- Monkey wrench (with scale): MW-200, 300
-
- Set Content 14
- Combination slim pliers: CPS-200G
-
- Set Content 15
- Safety pliers: SWP-250
-
- Set Content 16
- Snap ring pliers shaft-use: SRPS-175
-
- Set Content 17
- Snap ring pliers hole-use: SRPH-175
-
- Set Content 18
- Pliers: CT-175G
-
- Set Content 19
- Longnose pliers: RP-150G
-
- Set Content 20
- High strength nippers: KN-150G
-
- Set Content 21
- Pipe wrench: PW300 (300 mm)
-
- Set Content 22
- Grip pliers: VP-250
-
- Set Content 23
- Mini cutter: MCH-200
-
- Set Content 24
- Combination hammer: BHC-10 (1 pound)
-
- Set Content 25
- Urethane shockless hammer: UH-10 (1 pound)
-
- Set Content 26
- Long ball point l-shaped wrench set (9 pieces per set): BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10)
-
- Set Content 27
- Service board (with accessory case): C635B
Product Description
A shutter is provided to block dirt, dust, etc. The lock can protect the tools from theft. Quick and easy storage with figures and size indicators, making this an ideal board for managing tools. Putting an emphasis on practicality and to improve functionality, Service Board Carry CSC2000 and Service Board Stand CSS2000 can now be installed more easily.
Specifications of C635
-
- Tool set and tool box only
- Tool set
-
- Toolbox Type
- Tool holder, bag
-
- Tool set type
- Stationary / Hanging Type
-
- Set Content(Point)
- Total 74
-
- Mass(g)
- 26,300
-
- Accessory
- Accessory case: 1, wall hanging hook: 2, wall hanging hook mounting bolt (M8 × 15): 4, adjustment bolt (M8 × 35): 2, washer: 4, key: 2, instruction manual: 1
-
- Set Content 1
- Socket (hex type) 2S-05, 5.5, 07, 08, 10, 12
-
- Set Content 2
- Socket (hex type) 4S-10,12
-
- Set Content 3
- Socket (12-sided type) 4D-13, 14, 17, 19, 21, 22, 24, 27, 30, 32
-
- Set Content 4
- Ratchet handle: RH4H
-
- Set Content 5
- T-shape slide handle: SL20
-
- Set Content 6
- Driver type handle: 115
-
- Set Content 7
- Extension bar: 321 (150 mm)
-
- Set Content 8
- Ball joint: BJ40
-
- Set Content 9
- Wrench: DS-5.507, 0810, 1012, 1113, 1214, 1417, 1921, 2224
-
- Set Content 10
- Long offset wrench (45°): M45-1012, 1113, 1214, 1417, 1921, 2224
-
- Set Content 11
- Combination wrench: CS-10, 12, 13, 14, 17, 19, 21
-
- Set Content 12
- Power grip driver (through type): PGMD-075, 100, 150 / PGPD-001, 002, 003
-
- Set Content 13
- Monkey wrench (with scale): MW-200, 300
-
- Set Content 14
- Combination slim pliers: CPS-200G
-
- Set Content 15
- Safety pliers: SWP-250
-
- Set Content 16
- Snap ring pliers shaft-use: SRPS-175
-
- Set Content 17
- Snap ring pliers hole-use: SRPH-175
-
- Set Content 18
- Pliers: CT-175G
-
- Set Content 19
- Longnose pliers: RP-150G
-
- Set Content 20
- High strength nippers: KN-150G
-
- Set Content 21
- Pipe wrench: PW300 (300 mm)
-
- Set Content 22
- Grip pliers: VP-250
-
- Set Content 23
- Mini cutter: MCH-200
-
- Set Content 24
- Combination hammer: BHC-10 (1 pound)
-
- Set Content 25
- Urethane shockless hammer: UH-10 (1 pound)
-
- Set Content 26
- Long ball point l-shaped wrench set (9 pieces per set): BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10)
-
- Set Content 27
- Service board (with accessory case): C635B
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 64,061.52
฿ 31,838.58
|
TNE SERVICE BOARD SET
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?