- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 36,132.15
฿ 21,809.37
|
TNE TOOLSET
|
1 Piece(s)
|
|
12 Day(s)
|
|
฿ 36,132.15
฿ 21,809.37
|
TNE TOOLSET
|
1 Piece(s)
|
|
12 Day(s)
|
|
฿ 36,132.15
฿ 21,809.37
|
TNE TOOLSET
|
1 Piece(s)
|
|
14 Day(s)
|
Basic Specifications
-
- Tool set and tool box only
- Tool set
-
- Toolbox Type
- Steel Tool Box
-
- Tool set type
- Double open portable type
-
- Set Content(Point)
- Total 74
-
- Mass(g)
- 12,200
-
- Cardboard dimensions(W×D×Hmm)
- 470 × 240 × 405
-
- Set Content 1
- Socket (hex): 3S-08, 10, 12, 13, 14, 17, 19
-
- Set Content 2
- Deep socket (hex): 3S-10L, 12L, 14L
-
- Set Content 3
- Hexagon socket: 3H-05, 06, 08
-
- Set Content 4
- Ratchet handle (holder type): RH3H
-
- Set Content 5
- Extension bar: 305 (75 mm), 306 (150 mm)
-
- Set Content 6
- Quick adapter: QA-03
-
- Set Content 7
- Wrench set: DS602P (DS-5.507, 0810, 1113, 1214, 1719, 2224)
-
- Set Content 8
- Long mechanic offset wrench (45° × 10°): M44-0810, 1012, 1214, 1417, 1719, 2224
-
- Set Content 9
- Monkey wrench (with graduations): MW-250
-
- Set Content 10
- Longnose pliers (master grip type): RP-150G
-
- Set Content 11
- Combination slim pliers: CPS-200G
-
- Set Content 12
- Powerful nippers (master grip type): KN-150G
-
- Set Content 13
- Powerful nippers (master grip type): KN-150G
-
- Set Content 14
- Power grip screwdriver (through): PGMD-075, 100, / PGPD-001, 002, 003
-
- Set Content 15
- Power grip stubby screwdriver: PGSD-M2, PGSD-P2
-
- Set Content 16
- Combination hammer: BHC-10 (1 lb)
-
- Set Content 17
- Long ballpoint L-type wrench set (9 pieces per set): BL900 (1.5, 02, 2.5, 03, 04, 05, 06, 08, 10)
-
- Set Content 18
- Bit ratchet set (BRS20): BR / RDBH-065 (65 mm) / BT-P1, P2, P3 (2 each) / BT-M5.5, M6, M8 / BT-H4, H5, H6, H8 / BT-T15H, T20H, T25H, T27H, T30H, T40H / BTA2 (1/4 "For 6.35 mm socket) / Plastic case (with belt hook)
-
- Set Content 19
- Tool case: BX331 or BX331SV or BX331BK
Product Description
A complete set that can be used in various situations for automobile maintenance.
Color: red / matte black / silver
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 36,132.15
฿ 21,809.37
|
TNE TOOLSET
|
1 Piece(s)
|
|
12 Day(s)
|
|
฿ 36,132.15
฿ 21,809.37
|
TNE TOOLSET
|
1 Piece(s)
|
|
12 Day(s)
|
|
฿ 36,132.15
฿ 21,809.37
|
TNE TOOLSET
|
1 Piece(s)
|
|
14 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?