1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tapered Thread Gauge (R) For Piping, Plug Gauge (R1-TP)

MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description


[Features]
· This gauge is used for inspecting bindings requiring a certain level of density, which are used for connection of pipes, fittings, etc.
· A passing result is obtained when the end face is within the notch marks given on the gauge.
· This tapered thread gauge is used for R (Rc, Rp) inspections as stipulated in JIS B 0203.
· Note that a PT model is also available and R is different than PT.

 
Part Number
R1-TP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Pitch P L Size
(mm)
Dimension L
(mm)

฿ 18,962.96

MEASURING TOOL 1 Piece(s) 5 Day(s) 10111114.317.318

Loading...

  1. 1

Basic Information

B Size(mm) 7 Hardness(HRC) 58~64 Material SKS31
RoHS Compliant