3-Jaw Scroll Chuck SK Series (Soft Jaw / Hard Jaw Combination Type)

Brand :
OKUKAWATEKOUSYO
Caution
- Soft jaw not included.
- A soft jaw for Kitagawa scroll chucks can be used. (Giga Selection SBS Type soft jaws can also be used)
- On the dimensional drawing, there is a mounting hole both on the front and on the back side. With the back side mounting specification, the front mounting hole is not available.
Product Description
[Features]
· With the hard jaw, both internal and external diameter gripping are possible with a single jaw by reversing the top jaw.
· The hard jaw is ideal for heavy duty cutting and the soft jaw is ideal for light cutting and precision machining.
· Meehanite cast iron is used for the chuck main body. Superior durability and ideal for use at high-speed rotation.