(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated (VDE) Torque Driver Handle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The image shown is a representative image.
  • From :
    ฿ 11,640.60 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2872VDE0.5-2.0
2872VDE0.8-5.0
2872VDE2.0-7.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque Value
(Nm)
Grip Diameter
(φmm)
Handle Section: Length

฿ 11,640.60

WIHA HAND TOOL 1 Piece(s) 31 Day(s) 0.5-2.0 30 131

฿ 12,094.63

WIHA HAND TOOL 1 Piece(s) 31 Day(s) 0.8-5.0 36 138

฿ 12,904.67

WIHA HAND TOOL 1 Piece(s) 31 Day(s) 2.0-7.0 41 142

Basic Specifications

Product Description

[Features]
· Handle has a small window through which torque value can be checked.
· The torque value can be freely set within the applicable range using the supplied torque setter.
· Wiha insulated torque screwdriver handle is equipped with a 2879VDEBH (bit holder for Insulated Slim Vario).
· Handle has an easy to grip design with a multi-component construction.
· Insulated up to 1,000 V AC.
· Handle size changes based on the set torque range.
· Once the set torque is achieved, handle will emit a click sound and turn freely.
· Manufactured in accordance with DIN EN 60900.
· All products inspected at 10,000 V.
· Complies with EN ISO6789, BS EN26789, ASME B107.14M.

Part Number
2872VDE0.5-2.0
2872VDE0.8-5.0
2872VDE2.0-7.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque Value
(Nm)
Grip Diameter
(φmm)
Handle Section: Length

฿ 11,640.60

WIHA HAND TOOL 1 Piece(s) 31 Day(s) 0.5-2.0 30 131

฿ 12,094.63

WIHA HAND TOOL 1 Piece(s) 31 Day(s) 0.8-5.0 36 138

฿ 12,904.67

WIHA HAND TOOL 1 Piece(s) 31 Day(s) 2.0-7.0 41 142

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1