Torx Bolt Driver (Soft Finish)

Brand :
WIHA
Caution
- The image shown is a representative image.
Product Description
[Features]
· Can be used while slanted up to a maximum of 25° because the end of the Torx screwdriver is ball-shaped.
· The blade is made of the highest-grade chromium-molybdenum steel and is fully quenched.
· The tip is Wiha chromium top processed, so it quickly fits to screws.
· Soft Finish handle.