(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross-Head/Flathead Interchangeable Blade For System 4

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The image shown is a representative image.

Specifications of 269S2.0PH00

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.00
  • Tip Size, Slotted (-) Blade Width (mm) B1
    2
  • Single Item / Set Classification
    Single Item
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.4
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    120
Part Number
269S2.0PH00
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Tip Size, Slotted (-) Blade Thickness (mm) B2

฿ 636.38

WIHA HAND TOOL 1 Piece(s) 31 Day(s) No.00 2 0.4

Basic Specifications

Product Description

[Features]
· Double-headed cross-head/flathead interchangeable blade for System 4.
· Made of high-grade chrome vanadium molybdenum steel. Fully quenched. Chrome plating.
· The tip has undergone Chrome Top treatment, a colored coating.

Specifications of 269S2.0PH00

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.00
  • Tip Size, Slotted (-) Blade Width (mm) B1
    2
  • Single Item / Set Classification
    Single Item
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.4
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    120
Part Number
269S2.0PH00
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Tip Size, Slotted (-) Blade Thickness (mm) B2

฿ 636.38

WIHA HAND TOOL 1 Piece(s) 31 Day(s) No.00 2 0.4

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1