1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wonder Gun (Hand Type) W101

AIR DUSTER

Wonder Gun (Hand Type) W101
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,266.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 3-in-1 design (blowing, suction, transport) for improved efficiency.
[Applications]
· Blowing, cooling, drying, collection, transport, discharge
[Specifications]
· Suction minimum inner diameter: 22 mm
· Nozzle orifice: ø1.4 × 6 holes
Weight: 310 g

Part Number
W101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,266.76

AIR DUSTER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Air Gun (Suction/Injection Type) Main Body / Set Main Unit Only Overall Length(mm) 144

Please check the type/dimensions/specifications of the part W101 in the Wonder Gun (Hand Type) W101 series.