1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twist Cup Brush (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LB-KC21-0.35,0.5
  • LB-KCS21-0.35,0.5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 668.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Processed with a knot (twist), this product provides high grinding and polishing quality.
· Ideal for polishing metals, smoothing weld seams, scraping paint, removing dirt, and removing rust and oxide scale, etc.
· The brush with 0.35 mm diameter wire is ideal for regular polishing and the brush with 0.5 mm diameter wire is ideal for heavy-duty polishing.

 
Part Number
LB-KC21-0.5
LB-KC21-0.35
LB-KCS21-0.5
LB-KCS21-0.35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Wire diameter
(mm)

฿ 669.47

AW21 CUP BRUSHES 2 Piece(s) 10 Day(s) Steel Wire0.5

฿ 668.38

AW21 CUP BRUSHES 2 Piece(s) 10 Day(s) Steel Wire0.35

฿ 1,742.46

AW21 CUP BRUSHES 1 Piece(s) 10 Day(s) Stainless Steel0.5

฿ 1,615.97

AW21 CUP BRUSHES 1 Piece(s) 10 Day(s) Stainless Steel0.35

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 65 Hole Diameter(mm) M10 (P1.5)