1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cup Brush (LB-CAP31)

AW21 CUP BRUSHES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LB-CAP31
  • LB-CAS31
  • LB-COP35
  • LB-COS35
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for polishing metals, smoothing weld seams, scraping paint and removing minute burrs after cutting and grinding work, etc.
· For use with electric power tools and pneumatic tools.

 
Part Number
LB-CAP31
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Hole Diameter
(mm)

฿ 555.28

AW21 CUP BRUSHES 5 Piece(s) 10 Day(s) Brass Plated Steel WireM10 (P1.5)

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.3

Please check the type/dimensions/specifications of the part LB-CAP31 in the Cup Brush series.

Products with similar specification

Part Number
LB-CAS31
LB-COP35
LB-COS35
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHair material Hole Diameter
(mm)

฿ 1,025.74

1 Piece(s) 3 Day(s) Stainless SteelM10 (P1.5)

฿ 536.39

5 Piece(s) 10 Day(s) Brass Plated Steel Wire16

฿ 1,003.12

5 Piece(s) 10 Day(s) Stainless Steel16