- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 151
-
- Product Type
- Marking agent
-
- Type
- Spray
-
- Color
- Blue
-
- Hazardous Goods Capacity(ml)
- 210
-
- Hazard Level
- Class 4 Type 1 Petroleum Product, Hazard Level II
-
- Specification 1
- Environmentally friendly product not covered by PRTR and not covered by the Ordinance on the Prevention of Organic Solvent Poisoning
-
- Amount Of Content
- 1 case (420 ml × 24 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 15,142.52
|
MARKING AGENTS
|
12 Piece(s)
|
|
7 Day(s)
|
1 case (420 ml × 24 pcs.) |
Basic Specifications
-
- Product Type
- Marking agent
-
- Type
- Spray
-
- Color
- Blue
-
- Hazardous Goods Capacity(ml)
- 210
-
- Hazard Level
- Class 4 Type 1 Petroleum Product, Hazard Level II
-
- Specification 1
- Environmentally friendly product not covered by PRTR and not covered by the Ordinance on the Prevention of Organic Solvent Poisoning
-
- Amount Of Content
- 1 case (420 ml × 24 pcs.)
Product Description
[Features]
· Not covered by the Ordinance on the Prevention of Organic Solvent Poisoning.
· Features excellent adhesion and can be used for any metal surfaces and glass.
· Membrane film thickness is measured in microns (0.005 mm), so accurate and clear marking is possible.
· Fast drying (approx. 1 minute) to reduce wait time.
[Applications]
· For "marking off" metallic polished surfaces found on machinery, electrical equipment, devices, parts, metal, etc.
Specifications of 151
-
- Product Type
- Marking agent
-
- Type
- Spray
-
- Color
- Blue
-
- Hazardous Goods Capacity(ml)
- 210
-
- Hazard Level
- Class 4 Type 1 Petroleum Product, Hazard Level II
-
- Specification 1
- Environmentally friendly product not covered by PRTR and not covered by the Ordinance on the Prevention of Organic Solvent Poisoning
-
- Amount Of Content
- 1 case (420 ml × 24 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 15,142.52
|
MARKING AGENTS
|
12 Piece(s)
|
|
7 Day(s)
|
1 case (420 ml × 24 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?