- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Leak Foamer
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Specifications of 025240
-
- Product Type
- Flaw detecting chemical
-
- Type
- Other
-
- Type
- Main Body
-
- Features 1
- In the foam leakage test (JIS-Z2329), foaming occurs in a hole of 30 μm and a differential pressure of 4 to 5 × 10 3 Pa.
-
- Features 2
- By installing the attached nozzle, it is possible to spray on distant places.
-
- Amount Of Content
- 1 case (351 ml x 24 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 450.00
|
LEAK FOAMER
|
6 Piece(s)
|
|
25 Day(s)
|
1 case (351 ml x 24 pcs) |
Basic Specifications
-
- Product Type
- Flaw detecting chemical
-
- Type
- Other
-
- Type
- Main Body
-
- Features 1
- In the foam leakage test (JIS-Z2329), foaming occurs in a hole of 30 μm and a differential pressure of 4 to 5 × 10 3 Pa.
-
- Features 2
- By installing the attached nozzle, it is possible to spray on distant places.
-
- Amount Of Content
- 1 case (351 ml x 24 pcs)
Product Description
[Features]
· Even a slight leak will cause bubbles for easy detection of gas leaks.
· This product is incombustible and free from potential dangers caused by chemical reactions.
· In foam leakage testing (JIS-Z 2329), foaming occurs at a hole diameter of 30 μm and a differential pressure of 4 to 5 × 10-3Pa.
· This product is neutral.
· Aerosol formulation that can easily detect gas leaks with a single application.
[Applications]
· Discovery of gas leaks in piping systems used for various types of gases as well as welded joints and joint surfaces found in equipment
· Detection of leakage of refrigerant gas in machinery and piping junctions found in equipment such as air conditioners, refrigerators, etc., as well as other food plant-related applications
· Discovery of gas leaks in city gas, propane gas, general plant piping and containers
· For gas leakage inspection of automotive air brake tubing
· For air leakage inspection of tires *025240 Leak Foamer Nozzle (10 mm) Box of 6 includes 6 pcs.
Specifications of 025240
-
- Product Type
- Flaw detecting chemical
-
- Type
- Other
-
- Type
- Main Body
-
- Features 1
- In the foam leakage test (JIS-Z2329), foaming occurs in a hole of 30 μm and a differential pressure of 4 to 5 × 10 3 Pa.
-
- Features 2
- By installing the attached nozzle, it is possible to spray on distant places.
-
- Amount Of Content
- 1 case (351 ml x 24 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 450.00
|
LEAK FOAMER
|
6 Piece(s)
|
|
25 Day(s)
|
1 case (351 ml x 24 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Ichinen Leak Foamer
- In the foam leakage test (JIS-Z2329), foaming occurs in a hole of 30 μm and a differential pressure of 4 to 5 × 10 3 Pa.
- It is nonflammable and there is no danger due to chemical reaction.
- By installing the attached nozzle, it is possible to spray on distant places.
- Leak inspection of automobile air brake piping.
- Leak inspection of car air conditioner piping, etc.
- Air leak inspection when changing tires.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?