(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rust Jet 15 L

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 160

  • Genre
    Anti-Rust
  • Type
    Fluid
  • Hazard Level
    Class 4 Type 2 Petroleum Product 15 L, Hazard Level III
  • Specification 1
    Water displacing, not covered by PRTR and not covered by the Ordinance on the Prevention of Organic Solvent Poisoning
  • Capacity
    1 can (15 L)
Part Number
160 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 14,030.00

฿ 12,158.40

ANTI-RUST AGENTS 1 Piece(s) 25 Day(s) 1 can (15 L)

Basic Specifications

  • Genre
    Anti-Rust
  • Type
    Fluid
  • Hazard Level
    Class 4 Type 2 Petroleum Product 15 L, Hazard Level III
  • Specification 1
    Water displacing, not covered by PRTR and not covered by the Ordinance on the Prevention of Organic Solvent Poisoning
  • Capacity
    1 can (15 L)

Product Description

[Features]
· This water displacing formulation can be used for rust prevention in almost all metals and will not attack the metal surface or change its color.
· The product offers superior protection of electrical equipment as there is no interference from electrical contacts.
· Prevents adhesion of salt, corrosion caused by seawater and rusting caused by fingerprints.
· The Rust Jet coating can be easily removed with a parts cleaner, etc.
[Applications]
· For use as an anti-rust measure for various metal products, precision machinery, jigs, surface plates, etc.
· For rust prevention in complicated wiring such as that found in electric devices, batteries, communication equipment, motors, etc.
· For anti rust treatment of molds

Specifications of 160

  • Genre
    Anti-Rust
  • Type
    Fluid
  • Hazard Level
    Class 4 Type 2 Petroleum Product 15 L, Hazard Level III
  • Specification 1
    Water displacing, not covered by PRTR and not covered by the Ordinance on the Prevention of Organic Solvent Poisoning
  • Capacity
    1 can (15 L)
Part Number
160 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 14,030.00

฿ 12,158.40

ANTI-RUST AGENTS 1 Piece(s) 25 Day(s) 1 can (15 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1