- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lubricant, Ichinen Peneton A
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Specifications of 000105
-
- Type
- Spray
-
- Function
- Water displacement
-
- Hazardous Goods Capacity(ml)
- 168
-
- Hazard Level
- Class 4 Third Petroleum Hazard Level II
-
- Heat-Resistance(°C)
- 120
-
- Operating Temperature Range(°C)
- -10 - 130
-
- Specification 1
- Anti-corrosion penetrating oil for equipment. Stop rust, improve movement, and loosen rusty screws!
-
- Amount Of Content
- 1 case (420 ml x 24 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 420.00
|
PENETON A
|
6 Piece(s)
|
|
25 Day(s)
|
1 case (420 ml x 24 pcs.) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Water displacement
-
- Hazardous Goods Capacity(ml)
- 168
-
- Hazard Level
- Class 4 Third Petroleum Hazard Level II
-
- Heat-Resistance(°C)
- 120
-
- Operating Temperature Range(°C)
- -10 - 130
-
- Specification 1
- Anti-corrosion penetrating oil for equipment. Stop rust, improve movement, and loosen rusty screws!
-
- Amount Of Content
- 1 case (420 ml x 24 pcs.)
Product Description
[Features]
· Treated to increase anti-rust properties, providing longer-term rust-proofing compared to other penetrating oils.
· This product can be applied to bolts and nuts that are stuck due to rusting and will penetrate them, making them easier to move and examine.
· Water-displacing.
· This product can help restore the performance of an electrical system that has failed due to contact with water or humidity.
· Does not contain silicone oil.
[Applications]
· Loosening rusted or seized bolts
· Lubrication and rust proofing for metal products
Specifications of 000105
-
- Type
- Spray
-
- Function
- Water displacement
-
- Hazardous Goods Capacity(ml)
- 168
-
- Hazard Level
- Class 4 Third Petroleum Hazard Level II
-
- Heat-Resistance(°C)
- 120
-
- Operating Temperature Range(°C)
- -10 - 130
-
- Specification 1
- Anti-corrosion penetrating oil for equipment. Stop rust, improve movement, and loosen rusty screws!
-
- Amount Of Content
- 1 case (420 ml x 24 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 420.00
|
PENETON A
|
6 Piece(s)
|
|
25 Day(s)
|
1 case (420 ml x 24 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Ichinen Peneton A
- Odorless type, 2way nozzle adopted, can be blown upside down
- With a prescription with improved rust prevention effect, long-term rust prevention is possible compared to other penetrating oils.
- If you apply it to bolts, nuts, etc. that are rusted and stuck, it will penetrate and become easier to move.
- Has water displacement.
- Helps restore the performance of electrical systems that are wet or damp and do not move.
- Does not contain silicone oil.
- Salt spray 72 hours or more
- Indoor rust prevention 1 year or more
- Fusion load 981N
- Heat resistance 120 ℃
- Dynamic viscosity (40 ℃) 9cSt (reference value)
- Operating temperature range -10 ℃ ~ 130 ℃
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?